(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·This is a single motor and a single gearhead made in Taiwan. ·Motor types include induction and speed control. ·
Part Number
Configured Part Number is shown.
Part Number | - | Output (W) | - | Voltage(V) |
PACMST60 | - | 6 | - | 200 |
PACMSV-UT80 | - | 25 | - | 100 |
Part Number | - | Reduction Ratio |
PACMGXT60 | - | 12.5 |
TYPE | A | Output (W) | Voltage(V) | d | D1 | L1 | L2*1 | L3 | l | T | P | a | P.C.D | Material (kg)* | |
Motor※ | Gear Heads | ||||||||||||||
PACMST PACMTT PACMSV-UT | 60 | 6 | 100 | 8 | 24 | 32 | 39.7 (45.7) | 75 | 3 | 7 | 10 | 6 | 70 | 1.2 (1.3) | 0.34 (0.39) |
200 | |||||||||||||||
80 | 25 | 100 | 10 | 30 | 32 | 44 (51) | 85 | 3 | 7 | 15 | 6 | 94 | 2.1 (2.3) | 0.66 (0.81) | |
200 |
Part Number | Output (W) | Voltage(V) | 50Hz | 60Hz | Condenser | |||||||||||
Rating | Starting Current (A) | Starting Torque N・m (kgf・cm) | Rated Input | Current (A) | Rotation Speed (r/min) | Starting Torque N・m (kgf・cm) | Starting Current (A) | Starting Torque N・m (kgf・cm) | Capacity μF | |||||||
Input (W) | Current (A) | Rotation Speed (r/min) | Starting Torque N・m (kgf・cm) | |||||||||||||
Type | A | |||||||||||||||
PACMST | 60 | 6 | 100 | 21 | 0.2 | 1250 | 0.044(0.44) | 0.33 | 0.048(0.48) | 20 | 0.18 | 1600 | 0.038(0.38) | 0.32 | 0.047(0.47) | 3 |
200 | 19 | 0.1 | 1250 | 0.046(0.46) | 0.11 | 0.045(0.45) | 22 | 0.1 | 1600 | 0.04(0.4) | 0.12 | 0.049(0.49) | 0.8 | |||
80 | 25 | 100 | 46 | 0.42 | 1250 | 0.197(1.97) | 0.71 | 0.17(1.7) | 50 | 0.48 | 1550 | 0.157(1.57) | 0.71 | 0.19(1.9) | 8 | |
200 | 46 | 0.2 | 1300 | 0.187(1.87) | 0.44 | 0.17(1.7) | 46 | 0.2 | 1600 | 0.15(1.5) | 0.42 | 0.178(1.78) | 2 |
Part Number | Output (W) | Voltage(V) | Input Voltage (V( | 50Hz | 60Hz | |||||||||||
Rating | Starting Current (A) | Starting Torque N・m (kgf・cm) | Rated Input | Current (A) | Rotation Speed (r/min) | Starting Torque N・m (kgf・cm) | Starting Current (A) | Starting Torque N・m (kgf・cm) | ||||||||
Input (W) | Current (A) | Rotation Speed (r/min) | Starting Torque N・m (kgf・cm) | |||||||||||||
Type | A | |||||||||||||||
PACMTT | 80 | 25 | 200 | 200 | 47 | 0.23 | 1300 | 0.19(1.9) | 0.5 | 0.62(6.2) | 44 | 0.2 | 1600 | 0.15(1.5) | 0.5 | 0.51(5.1) |
220 | 51 | 0.23 | 1350 | 0.20(2.0) | 0.5 | 0.65(6.5) | 48 | 0.2 | 1650 | 0.16(1.6) | 0.5 | 0.55(5.5) |
Part Number | Output (W) | Voltage(V) | 50Hz | 60Hz | Condenser Capacity μF | |||||||
Allowable Torque Nm | Starting Current (A) | Starting Torque N・m (kgf・cm) | Allowable Torque Nm | Starting Current (A) | Starting Torque N・m (kgf・cm) | |||||||
Type | A | 1200r/min | 90r/min | 1200r/min | 90r/min | |||||||
PACMSV−UT | 60 | 6 | 100 | 0.04(0.4) | 0.03(0.3) | 0.3 | 0.046(0.46) | 0.04(0.4) | 0.03(0.3) | 0.3 | 0.046(0.46) | 3 |
200 | 0.04(0.4) | 0.03(0.3) | 0.14 | 0.046(0.46) | 0.04(0.4) | 0.03(0.3) | 0.14 | 0.046(0.46) | 0.8 | |||
80 | 25 | 100 | 0.14(1.4) | 0.05(0.5) | 0.7 | 0.16(1.6) | 0.12(1.2) | 0.045(0.45) | 0.7 | 0.15(1.5) | 8 | |
200 | 0.14(1.4) | 0.05(0.5) | 0.35 | 0.15(1.5) | 0.12(1.2) | 0.045(0.45) | 0.35 | 0.15(1.5) | 2 |
A | Output (W) | Voltage(V) | L | W | D | H | t |
60 | 6 | 100 | 37 | 12.5 | 22.5 | 22 | 4 |
200 | 37 | 12.5 | 22.5 | 22 | 4 | ||
80 | 25 | 100 | 38 | 20 | 30 | 29 | 4 |
200 | 38 | 17 | 27 | 26 | 4 |
Part Number | Output (W) | Rotation Speed (r/min) | 120 | 100 | 60 | 50 | 30 | 20 | 15 | 10 | ||||
Reduction Ratio | 50Hz | 12.5 | 15 | 25 | − | 30 | − | 50 | 75 | 100 | 150 | |||
Type | A | 60Hz | 15 | 18 | − | 30 | − | 36 | 60 | 90 | 120 | 180 | ||
PACMGXT | 60 | 6 | Allowable Torque N・m (kgf・cm) | 0.47(4.7) | 0.57(5.7) | 0.93(9.3) | − | 1.1(11) | − | 1.6(16) | 2.4(24) | 3.0(30) | 3.0(30) | |
0.47(4.7) | 0.57(5.7) | − | 0.83(8.3) | − | 1.38(13.8) | 1.6(16) | 2.4(24) | 3.0(30) | 3.0(30) | |||||
80 | 25 | 1.9(19) | 2.3(23) | 3.8(38) | − | 4.5(45) | − | 7.5(75) | 8.0(80) | 8.0(80) | 8.0(80) | |||
1.9(19) | 2.3(23) | − | 3.8(38) | − | 4.5(45) | 7.5(75) | 8.0(80) | 8.0(80) | 8.0(80) |
Allowable Torque when Gear Heads are Mounted (Variable Speed Motor) | Allowable Torque Nm | |||||||||||||||||
Part Number | Output (W) | Rotation Speed (r/min) | Reduction Ratio | 12.5 | 15 | 18 | 25 | 30 | 36 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 | |
Type | A | |||||||||||||||||
PACMSV−UT | 60 | 6 | 1200 | 50Hz 60Hz | 0.4 | 0.48 | 0.58 | 0.73 | 0.87 | 1.05 | 1.46 | 1.75 | 2.2 | 2.4 | 3.0 | 3.0 | 3.0 | 3.0 |
90 | 50/60Hz | 0.3 | 0.36 | 0.43 | 0.54 | 0.65 | 0.78 | 1.09 | 1.31 | 1.64 | 1.78 | 1.98 | 23.7 | 29 | 3.0 | |||
80 | 25 | 1200 | 50Hz 60Hz | 1.41 1.21 | 1.7 1.46 | 2.04 1.75 | 2.55 2.19 | 3.06 2.63 | 3.68 3.15 | 5.11 4.38 | 6.13 5.25 | 7.66 6.57 | 8.0 7.13 | 80 79 | 80 | 80 | 8.0 | |
90 | 50Hz 60Hz | 0.5 0.45 | 0.6 0.54 | 0.73 0.65 | 0.91 0.82 | 1.09 0.98 | 1.31 1.18 | 1.82 1.64 | 2.19 1.97 | 2.73 2.45 | 2.97 2.67 | 33 29.7 | 39.6 35.6 | 49.5 44.5 | 59.4 53.4 |
Part Number | Reduction Ratio Selection | |
TYPE | A | |
PACMGXT | 60 | 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180 |
80 |
Motor | Condenser (Not applicable for 3 Phase motors) |
Gear Heads | Key(Not applicable for A60) |
Screw, Nut, Washer (4 each) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PACMGXT60-25 |
PACMGXT80-12.5 |
PACMGXT80-15 |
Part Number |
---|
Loading...
Type | Gear Head |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy