(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Welded Clamps

Welding clamps are toggle clamps that can be used to weld attached parts to the desired angle and position. The separated handle, presser arm and base, etc. can be freely positioned and welded according to the site. They are mainly used as jigs for welding, processing and assembly. The most common sort of welding type toggle clamp is the downward holding type that clamps when a handle is pushed up. The shape of the base is divided into a general flange type and a side mounting type. In addition, a hook type that is fixed by pulling and products with adjustable extrusion can be selected. The tightening pressure varies widely from 2,000 N to 3,0000 N depending on the product, so it is necessary to select a product according to the application.
Days to Ship
  • All
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Clamping Force(N)

    Weldable Clamps - Toggle Clamp, Flange Base

      Burr Clamp BARI-NO.2

        SUPER TOOL Hold-Down Variable Clamps

          Weldable Clamps - Toggle Clamp, Straight Base

          Brand

          MISUMI

          Kakuta

          Super Tool

          MISUMI

          Product Series

          Weldable Clamps - Toggle Clamp, Flange Base

          Burr Clamp BARI-NO.2

          SUPER TOOL Hold-Down Variable Clamps

          Weldable Clamps - Toggle Clamp, Straight Base

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more
          Specifications
          • inCAD Components
              • inCAD Components
              Clamping Force(N)1960 ~ 980050002000 ~ 50005000

              Loading...

              1. 1

              Application example related to this category

              Related Categories to Adjustable Welded Clamps