(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Weldable Clamps - Toggle Clamp, Straight Base

Weldable Clamps - Toggle Clamp, Straight Base

Move the mouse over the image to zoom

  • Volume Discount

Arms and handles can be welded on in wide freedom of angles, enabling applications in various scenarios.

  • inCAD Components

Part Number

Configured Part Number is shown.

MC09-2S

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Clamping Force(N)5000Attaching MethodStraight base
Body Material[Steel] 1018 Carbon SteelHandle LengthStandard
Welding Clamps:Related Image

Specifications

Part Number
MC09-1
MC09-2S
Part NumberMC09-2S
Body Material1018 Carbon Steel (with Hardened Bushing)
Weight (g)2500
Tightening Force (N)5000
Handle Movement Angle124°
Arm Movement Angle193°

Part Number 

Loading...
Part Number
MC09-2S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Example

Welding Clamps:Related Image

Basic Information

Clamping Force(N) 5000 Attaching Method Straight base Body Material 1018 Carbon Steel
Handle Length Standard

Please check the type/dimensions/specifications of the part MC09-2S in the Weldable Clamps - Toggle Clamp, Straight Base series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.