(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
• Assembled by welding the included parts. Can be used to suit the work situation.
• Optimal for inspection, welding, assembly, and machining jigs.
Part Number
Configured Part Number is shown.
TDB2F
Please ask MISUMI to check availability of this product.
Clamping Force(N) | 5000 | Attaching Method | Flange Base | Body Material | Steel |
---|---|---|---|---|---|
Arm Length L(mm) | 100 | Main Body Height(mm) | 141 | Clamp Arm Transfer Angle(°) | 192 |
Steering angle(°) | 120 | Quantity(piece) | 1 | JAN code | 4967521348270 |
Ordering Code | 490-6080 | Mass(g) | 2100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy