(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Metal Heads for Toggle Clamps - Standard
MISUMI
[Features]It's a normal bolt. [Applications]Bolts for toggle clamps.
Days to Ship: | Same day or more |
---|
Show Stock Products
Metal Heads for Toggle Clamps - Urethane Head
MISUMI
•Product: Washers
•Material of Screw Part: Steel
Days to Ship: | Same day |
---|
Show Stock Products
Metal Heads for Toggle Clamps - Bolt with Spring and Rubber Tip
MISUMI
•Product: Washers
•Stroke Dimension S (mm): 4
•Clamp Bolt Size: M8
•Threaded Length ℓ Dimension (mm): 33
Days to Ship: | Same day |
---|
Show Stock Products
Metal Heads for Toggle Clamps - Bolt with Spring and Rubber Pad
MISUMI
No Retaining Ring and Easy Mounting.
Days to Ship: | Same day or more |
---|
Show Stock Products
Components for Toggle Clamps - Clamp Arm Extension Kits
MISUMI
•Product: Washers
•Body Material: 1018 Carbon Steel
Days to Ship: | 10 Days or more |
---|
Components for Toggle Clamps - L-Shaped Bracket
MISUMI
•Product: Washers
•Body Material: 1018 Carbon Steel
•No. (Thickness) (mm): 6(6)
Days to Ship: | 10 Days or more |
---|
Metal Heads for Toggle Clamps - Swivel Type
MISUMI
•Product: Washers
For complete product overview and details on Metal Heads for Toggle Clamps - Swivel Type see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Bolts and Nuts for Toggle Clamps, with Rubber Head
Super Tool
Use as an accessory part for toggle clamps.
Days to Ship: | Same day or more |
---|
Show Stock Products
Bolts and Nuts for Toggle Clamps, with Swivel Head
Super Tool
Use as an accessory part for toggle clamps.
Days to Ship: | 8 Days or more |
---|
Washer for Toggle Clamps (2 PCS/set)【1-2 Pieces Per Package】
Super Tool
Use as an accessory part for toggle clamps.
Days to Ship: | 8 Days or more |
---|
Bolts and Nuts for Toggle Clamps, Stainless Steel, with Rubber Head
Super Tool
Use as an accessory part for toggle clamps.
Days to Ship: | 8 Days or more |
---|
Washer for Toggle Clamps, Stainless Steel (2 PCS/set)
Super Tool
Use as an accessory part for toggle clamps.
Days to Ship: | 8 Days or more |
---|
Kakuta
The movable legs allow non-vertical working faces to be fixed in place.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Products |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Kakuta | Kakuta |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Metal Heads for Toggle Clamps - Bolt with Spring and Rubber Tip | Metal Heads for Toggle Clamps - Bolt with Spring and Rubber Pad | Washer for Toggle Clamps (2 PCS/set)【1-2 Pieces Per Package】 | Bolts and Nuts for Toggle Clamps, Stainless Steel, with Rubber Head | ||||||||||
CAD |
|
|
|
|
|
|
|
|
| |||||
Days to Ship |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
| |||||||
Products | Washers | Washers | Washers | Clamp Bolts | Washers | Washers | Washers | Clamp Bolts | Clamp Bolts | Washers | Clamp Bolts | Washers | Clamp Bolts | Clamp Bolts |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy