(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product: Washers
•Stroke Dimension S (mm): 4
•Clamp Bolt Size: M8
•Threaded Length ℓ Dimension (mm): 33
Part Number
Configured Part Number is shown.
Part Number | Tip Part | Bolt Part | Spring | ||
[ M ]Material | [ H ]Hardness | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | |
TGSP | NBR Nitrile Rubber (Nitrile Rubber) | Shore A70 | 1018 Carbon Steel | - | 304 Stainless Steel |
STGSP | NBR Nitrile Rubber (Nitrile Rubber) | Shore A70 | Stainless Steel XM-7 | Black Oxide | 304 Stainless Steel |
Part Number |
MC4-32 MCS6-37 |
Part Number | Max. Stroke | Load N (kgf) |
TGSP STGSP | 4 | 30 (3) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Products | Washers | Clamp Bolt Size | M8 | Stroke S(mm) | 4 |
---|---|---|---|---|---|
Threaded Length ℓ Dimension(mm) | 33 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy