(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Heads for Toggle Clamps - Swivel Type

Metal Heads for Toggle Clamps - Swivel Type

Click this image to zoom it.

  • Volume Discount

•Product: Washers
For complete product overview and details on Metal Heads for Toggle Clamps - Swivel Type see the sections below:

  • inCAD Components

Part Number

Configured Part Number is shown.

Clamp Components Items - Metal Threaded Heads for Clamps, Swivel Type:Related Image
・Materials
Part NumberTip PartBolt Part
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
TGAR1214 Carbon SteelBlack Oxide1214 Carbon SteelBlack Oxide
STGAR304 Stainless Steel-304 Stainless Steel-

Specifications

Part Number
MC4-32
MCS6-37
Part NumberLDD1d
TypeM-ℓ
TGAR
STGAR
4-13231372.2
4-3242
6-375193.2
8-496716115.2

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STGAR4-13
STGAR4-32
STGAR6-37
STGAR8-49
TGAR4-13
TGAR4-32
TGAR6-37
TGAR8-49
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClamp Bolt Size Threaded Length ℓ Dimension
(mm)
1 Piece(s)Available

8 Days or more

10M413
1 Piece(s)Available

8 Days or more

10M432
1 Piece(s)Available

8 Days or more

10M637
1 Piece(s)Available

8 Days or more

10M849
1 Piece(s)Available

8 Days or more

10M413
1 Piece(s)Available

8 Days or more

10M432
1 Piece(s)Available

Same day

Stock

10M637
1 Piece(s)Available

8 Days or more

10M849
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClamp Bolt Size Threaded Length ℓ Dimension
(mm)

Loading...

  1. 1

Basic Information

Products Washers

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.