(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nylon connectors connect cables to cables and cables to electrical appliances. Available types include board-mount, inline board-mount, panel-mount, and more. These rectangular connectors are made with nylon material and feature a latch on the plug side that opens and closes easily with a f ...Readmore
Nylon connectors connect cables to cables and cables to electrical appliances. Available types include board-mount, inline board-mount, panel-mount, and more. These rectangular connectors are made with nylon material and feature a latch on the plug side that opens and closes easily with a finger for easy engaging/disengaging. More than 500 cycles of engaging and disengaging are possible, with a wide operating temperature range of -50 to 100°C. The connectors come in various types, such as the single plug type and types with cable lamps. They are also used in various applications, including electrical use and waterproof applications. Max. current of connector systems differ according to type, ranging from 5 A to 50 A. ▲ Close
Days to Ship |
|
---|
5559/5557 Connector Socket Housing【50 Pieces Per Package】
MISUMI
Lineup of 2 models of flame retardant grade models
Days to Ship: | 8 Days or more |
---|
Mini-Universal/MATE-N-LOK for Panel Mount Socket Housing【20 Pieces Per Package】
MISUMI
Manufactured by Tyco Electronics AMP (presently: TE). Compact / high density housing with a prevention mechanism against fitting errors. 1 pack contains 20 pieces.
Days to Ship: | 8 Days or more |
---|
CB01 Series Housing【10 Pieces Per Package】
Sumiko Tec
Small waterproof connector with 2.5-mm pitch. · Watertightness is secured by a retainer that pushes the contact into the built-in wire seal.
[Features]
· A small, highly reliable waterproof connector. Watertightness is secured by a retainer that pushes and holds the terminal into the wire seal that is built into the connector.
· Two relay and circuit-board types are available. The circuit-board type is equipped with a reverse-insertion prevention boss.
· Applications generally include electrical products that require waterproof performance. Such examples include: electronic appliances for bathtubs, washlet toilets, water heaters, industrial refrigerators, washing machines, water purifiers, and outdoor motors, etc.
Days to Ship: | 8 Days or more |
---|
Mini-Universal/MATE-N-LOK Plug Housing【20 Pieces Per Package】
MISUMI
Manufactured by Tyco Electronics AMP (presently: TE). Compact / high density housing with a prevention mechanism against fitting errors. 1 pack contains 20 pieces.
Days to Ship: | 8 Days or more |
---|
VH Connector Socket Housing【50 Pieces Per Package】
MISUMI
Manufactured by JST. 3.96 mm Pitch Model, Height 16.5 mm / Thickness 10.5 mm. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Molex
A Molex 2.54 mm pitch double-row connector for board-to-board connections. Available in straight and right angle types. (Mating housing: 70066)
Days to Ship: | 8 Days or more |
---|
XH Connector Pin Header (Vertical Mounting)【50 Pieces Per Package】
MISUMI
Misumi (JST) make. For 2.5 mm pitch vertical mounting with a built-in male contact. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
SM Connector Socket Housing【50 Pieces Per Package】
MISUMI
Manufactured by JST. Characterized by high reliability thanks to a locking mechanism in the complete loading design. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
TE Connectivity
The D-1000 Series are the smallest connectors within the Dynamic Series range.
[Features]
[Supports a wide range of wires]
· This connector offers an extensive range of wiring, and supports 30–18 AWG. The outer diameter of the wire coating is large at ⌀ 2.2 mm (when using the D-1200/D-1500 Series), which can also be used as standard on-board.
[Crimp tool with interchangeable dies]
· The die on this standard tool is interchangeable. This a single-handle system gives the die purchase for each range, which makes it possible to reduce lead time and minimize implementation costs.
[A full Series lineup]
· The 2.0-mm pitch D-1100 and 2.5-mm pitch D-1200 Series are available for selection depending on the wire sizes and the voltages that are used. The lineup includes a number of electrodes up to a maximum of 40 P.
· The D-1500 Series lineup features 3.5-mm pitch products that are optimally suited for applications, such as bundling signal wires and branching power supplies.
· The Series lineup includes different color versions in addition to the previous standard black color.
· In addition to positively promoting the use of multiple electrodes of the same number, it also contributes to a reducing the amount of time required to assemble connectors.
· The lineup includes more affordable tin plated products, as part of the terminal plating specifications, in addition to conventional products with standard gold plating.
· Contact options support an extensive range of uses based on application, quality, and cost considerations.
Days to Ship: | 5 Days or more |
---|
Mini Universal Mate-N-Lok Connector【1-20 Pieces Per Package】
TE Connectivity
Small connector that facilitates high density wiring inside equipment.
Days to Ship: | Same day or more |
---|
Show Stock Products
Universal Mate-N-Lok Connector
TE Connectivity
Universal Mate-N-Lok connector is designed to be more robust to withstand high voltages.
[Features]
·Infinite keying combinations possible.
·Pins and sockets can be used in the same housing.
·Housing locks securely and pins and sockets are useable in power supply wiring.
·UL and CSA standard compliant.
[Applications]
·Computers, office equipment, home-use gaming equipment, electric appliances, vending machines and other commercial equipment.
Days to Ship: | 6 Days or more |
---|
PH Connector Pin Header (Vertical Mounting)【50 Pieces Per Package】
MISUMI
Misumi (JST) make. For 2.0 mm pitch vertical mounting with a built-in male contact. 1 package contains 50 pieces
Days to Ship: | 8 Days or more |
---|
EL Connector Plug Housing【50 Pieces Per Package】
MISUMI
Manufactured by JST. The section holding the contact is long and has a wrenched insertion rate for when the fitting is reduced. 1 package contains 50 pieces/
Days to Ship: | Same day or more |
---|
Show Stock Products
Easy-Lock Connector for Micro Switches【500 Pieces Per Package】
Nichifu
A highly safe, ‘light-touch’ product that utilizes the EASY LOCK connector mechanism.
[Features]
· Simultaneous multipole mounting
· Three or four terminals are installed into a single housing, which can be simultaneously mounted to the switch tabs.
· In addition, the mounting is very soft and smooth, which reduces the burden on the operator and greatly improves workability.
· Prevents vibration/mounting errors.
· A highly reliable safe connection is achieved by the new locking mechanism function that is created by making the terminals partly sprung.
· This locking mechanism works and will not detach even if the wires are pulled strongly.
· Naturally, this connector will not disconnect by impact caused by vibration, etc.
· *Accidents caused by wiring errors when assembling equipment and conducting maintenance can also be prevented.
· Removal is also simple.
· The connector can be simply removed by sliding the housing (by holding the housing by hand and pulling) to release the locking mechanism.
· In the same way when mounting the connector, the burden on the operator is reduced by the extremely light touch.
Special Price | |
Days to Ship: | Same day |
Show Stock Products
Universal MATE-N-LOK Plug Housing【20 Pieces Per Package】
MISUMI
Manufactured by Tyco Electronics AMP (presently: TE). High voltage support housing with preventing mechanism against fitting errors. 1 pack contains 20 pieces.
Days to Ship: | 8 Days or more |
---|
EL Connector Socket Housing【50 Pieces Per Package】
MISUMI
Manufactured by JST. The section holding the contact is long and has a wrenched insertion rate for when the fitting is reduced. 1 package contains 50 pieces/
Days to Ship: | Same day or more |
---|
Show Stock Products
e-CON Plug Connector【8-100 Pieces Per Package】
MISUMI
Manufactured by Sumimoto and Tyco Electronics AMP (presently: TE). Wiring work is made easy since the need to strip wires is eliminated
e-Con connectors make wiring work easy since the need to strip wires is eliminated. These connectors are designed to accommodate typical wiring specifications per Japanese and Asian suppliers. These connectors reduce maintenance work by providing higher connection reliability. The mating latches help provide a reliable interconnection in demanding applications. Wiring can be carried out easily with either the dedicated Misumi original tools, or commercially available pliers. (Misumi original tools are recommended for 6- or 8-core wires.
[Features]
•No need to strip wire coating
•Compatible wire types are identified with 8 different color coded connector covers
•Simple maintenance due to integrated main unit and cover
•Multiple wire size diameters
•Quick and easy termination
•Wire Connection Method: Pressure Welding
•High number of mating cycles Treatment
•Contact Material: Copper alloy
•Finish: UL94V-0 Black, Blue, or Green
•Available from Misumi as a pack, this product has an original Misumi model number
•Manufacturer: 3-Core, 4-Core: 3M / 6-Core, 8-Core: Tyco Electronics
Days to Ship: | Same day or more |
---|
Show Stock Products
e-CON Branch Adapter【20 Pieces Per Package】
MISUMI
Manufactured by Sumimoto and Tyco Electronics AMP (presently: TE). Branch adapter that lines up 2 branch / 3 branch
Days to Ship: | 8 Days or more |
---|
D3000 Series【1-3,200 Pieces Per Package】
TE Connectivity
The D-3000 series, compatible with a wide range of dynamic main series sizes.
[Features]
· Terminal construction resistant to tampering: developed by the automobile industry, a recess tab box construction concept (3-point contact) is used that is difficult to pry apart. These tough contacts offer high reliability and stability in a real work environment.
· Three types of plating: Select the type of plating best suited for the job and optimize cost performance. Tin plating is suitable for normal use with a low insertion/extraction frequency; 0.38 μm gold plating for frequent insertion and extractions; and 0.76 μm gold plating is suited for use in an even harsher environment.
· Two types of connection point pressure: Two contact point pressures are available in order to propose a contact environment optimal for the specific type of use. Standard connection point pressure products are for insertion/extraction durability and multiple pin use, and high connection point pressure products are for uses involving strong vibration. These two types can be used separately.
· High current: Maximum 15 A of regular current (with a temperature elevation of less than 30°C) can be used regardless of size.
· Newly developed copper alloy material realized with a reliable 3-point contact construction.
· Lock filling: A clear locking sound and vibration are produced when mating, allowing workers to be sure mating has been successfully completed even in environments with low visibility.
· Keying: A slit in the housing is provided so that improper unions can be prevented by distinguishing X keys from Y keys. If a keying plug is used, further key patterns may be created.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Mini-Fit Jr.™ Header Angle (5569)
Molex
Molex connectors for wire-to-wire and board-to-board are available in both single row and double row types. A power connector for a maximum rated current of 13.0 A. Angled type. (Mating housing: 5557)
Days to Ship: | 6 Days or more |
---|
PicoBladeTM 1.25 mm Pitch Circuit Board Housing (51021)
Molex
A number of wire-to-circuit board and wire-to-wire optional extra Molex products are available. There are variations in the headers of both types: Surface mount type and through-hole type. (Mating plug: 51047)
Days to Ship: | 6 Days or more |
---|
SherlockTM 2.00 mm Pitch PCB Housing (35507)
Molex
A straight and light angled type single-row Molex connector for wire-to-circuit board connections. A wide lock latch with mating stability and good workability. Angle type (Mating wafers: 35362/ 35363, compatible terminal: 50212)
Days to Ship: | 8 Days or more |
---|
VH Connector Pin Header (Vertical Mounting)【50 Pieces Per Package】
MISUMI
Misumi (JST) make. For 3.96 mm pitch vertical mounting with a built-in male contact. 1 package contains 50 pieces
Days to Ship: | 8 Days or more |
---|
Dynamic Connector Socket Housing (D3100 Series)【20 Pieces Per Package】
MISUMI
Manufactured by Tyco Electronics AMP (presently: TE). Specialized for FA applications. 250 V Supported Housing for Signal / Power Supply. 1 pack contains 20 pieces.
Days to Ship: | 8 Days or more |
---|
EI Connector Socket Housing【50 Pieces Per Package】
MISUMI
Manufactured by Tyco Electronics AMP (presently: TE). Housing with prevention mechanism against fitting errors and pitch shift. 1 package contains 50 pieces.
Days to Ship: | Same day or more |
---|
Show Stock Products
XH Connector Socket Housing【50 Pieces Per Package】
MISUMI
Manufactured by JST. 2.5 mm Pitch Model, Height 9.8 mm / Thickness 5.75 mm. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
1625 Connector Plug Housing【50 Pieces Per Package】
MISUMI
Manufactured by Molex. A 3.68 mm pitch, small-sized, high-density model housing. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
5559/5557 Connector Plug Housing【50 Pieces Per Package】
MISUMI
Lineup of 2 models of flame retardant grade models
Days to Ship: | 8 Days or more |
---|
3191 Connector Socket Housing【50 Pieces Per Package】
MISUMI
Manufactured by Molex. The locking mechanism helps prevent displacement caused by vibration. 1 package contains 50 pieces.
Days to Ship: | Same day or more |
---|
Show Stock Products
SM Connector Plug Housing【50 Pieces Per Package】
MISUMI
Manufactured by JST. Characterized by high reliability thanks to a locking mechanism in the complete loading design. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
CB01 Waterproof Connector Socket Housing【10 Pieces Per Package】
MISUMI
Manufactured by Sumiko Tec. Demonstrates great waterproof properties with built-in packing.
Days to Ship: | 8 Days or more |
---|
CL07 Waterproof Connector Plug Housing【10 Pieces Per Package】
MISUMI
Manufactured by Sumiko Tec. Demonstrates high waterproof properties with waterproof packing and also deals with large current ※4•6•9 core is a drip-proof type.
Days to Ship: | 8 Days or more |
---|
e-CON Socket Connector【8-100 Pieces Per Package】
MISUMI
Manufactured by Sumimoto and Tyco Electronics AMP (presently: TE). Wiring work is made easy since the need to strip wires is eliminated.
e-Con connectors make wiring work easy since the need to strip wires is eliminated. These connectors are designed to accommodate typical wiring specifications per Japanese and Asian suppliers. These connectors reduce maintenance work by providing higher connection reliability. The mating latches help provide a reliable interconnection in demanding applications. Wiring can be carried out easily with either the dedicated Misumi original tools, or commercially available pliers. (Misumi original tools are recommended for 6- or 8-core wires.
[Features]
•No need to strip wire coating
•Compatible wire types are identified with 8 different color coded connector covers
•Simple maintenance due to integrated main unit and cover
•Multiple wire size diameters
•Quick and easy termination
•Wire Connection Method: Pressure Welding
•High number of mating cycles Treatment
•Contact Material: Copper alloy
•Finish: UL94V-0 Black, Blue, or Green
•Available from Misumi as a pack, this product has an original Misumi model number
•Manufacturer: 3-Core, 4-Core: 3M / 6-Core, 8-Core: Tyco Electronics
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Manufactured by Phoenix Contact. Device Net standard connector using screw model connection
Days to Ship: | 8 Days or more |
---|
5051/5045 Connector Pin Header【50 Pieces Per Package】
MISUMI
Manufactured by Molex. For 2.5 mm pitch vertical mounting with a built-in male contact. 1 package contains 50 pieces.
Days to Ship: | 8 Days or more |
---|
Easy Lock Connector 110 Series【500 Pieces Per Package】
Nichifu
A newly developed lock mechanism inside the connector enables the connector to be gently and securely installed in tab terminals. (110 Series)
[Features]
· Uses a newly developed locking mechanism.
· Enables a reliable and highly safe connection by the motion of a locking mechanism where part of the terminal is a spring, thus preventing loss of connection caused by vibration or pulling out the electrical line.
· Soft-touch.
· Gentle and smooth mounting on tab terminals, dramatically reducing burden on workers and greatly improving workability.
· Also easy to remove.
· The connector can be easily pulled out by sliding the housing to release the lock mechanism.
· Soft-touch allows worker burden to be reduced in the same way as for mounting the connector.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
TE Connectivity
A D-5000 Series connector for use with equipment main power supply lines.
[Features]
· High-current contact: Utilizes a box-shaped contact concept that has high torsional strength based on the Dynamic Series heritage and track record.
· By using the same kind of newly developed copper alloy in the D-3000 Series, these connectors have excellent elasticity and conductivity characteristics with reliable receptacles and contacts.
· The silver-plated type D-5000α Series has also been added to cover even higher current ranges.
· The contacts can be selected to match the application.
· Sequential contact: Allows sequential coupling to initially ground charged static electricity prior to contact coupling.
· The long tab was developed for sequential coupling of tab contacts.
· By using this long tab in combination with the regular tab contacts, it is possible to construct a sequential connection environment.
· High current tines (lead): This type of tine (lead) mounts to a circuit board.
· A newly developed twin lead type.
· This product secures a large joining area with PCBs. Therefore, this enables a reliable pattern and connector connection.
· IP20 (finger safety protection): The reverse-mount type D-5300 is recommended for applications with live equipment components.
· By using a housing that can house the equipment (panel side) receptacles and contacts, the equipment connector satisfies the IP20 standard.
Days to Ship: | 6 Days or more |
---|
Commercial Mate-N-Lok Connector
TE Connectivity
The entire nylon connector is small and lightweight while also being economical and able to increase equipment density.
[Features]
·Nylon housing with plug polarity.
·The contact hole is easy to identify with a stable self-centering mechanism built in.
·The locking mechanism is completely built into the housing design.
·Keeps both halves of the connector securely in place during intense vibration and shock.
·Connector is small, lightweight and capable of increasing equipment density.
[Applications]
·Household appliances, office equipment, automobiles and other vehicles.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
HL Connector (for Relay Connections)【1-6,000 Pieces Per Package】
JST
Utilizing free spring contact structure, this connector is designed with a retainer, inner lock, and other safety features.
[Features]
· A connector with 3.96-mm pitch that utilizes free spring contact structure.
· Besides the excellent reliability offered by the unique stress-relaxation ability, a retainer, inner lock, and other safety features are also designed into the product.
· Utilizing a free spring contact structure.
· Housing lance method.
▪ Interlock structure.
· A retainer.
· Panel lock structure.
Days to Ship: | 8 Days or more |
---|
JST
A double-row type compact connector that meets the demands of high-density mounting.
Days to Ship: | 6 Days or more |
---|
XA (for PCB) Connector【1-250 Pieces Per Package】
JST
This connector has a strong locking mechanism to prevent the housing from coming off, and to prevent mis-insertion when mating.
Days to Ship: | 6 Days or more |
---|
Molex Wire-to-Wire and Wire-to-Board Housing with 3.50mm Pitch (51067 Series))
Molex
Molex 3.50 mm Pitch, Wire-to-Board and Wire-to-Wire Housing, with 7 Circuits.
[Features]
•Number of Circuits: 7
•Type: Receptacle
•Pitch: 3.5 mm
•Housing Material: Polyester
•Mounting Style: Wire
•Number of Rows: 1
•Flammability Rating: UL 94 V-0
· Number of leads: 2 to 15 leads
Days to Ship: | 6 Days or more |
---|
MicroClasp® 2.0 mm Pitch Circuit Board Housing (51353)
Molex
A space saving Molex product that offers easier removal than other similar 2.00 mm (.079") and 2.50 mm (.098") pitch wire-to-circuit board connection systems. (Mating wafers: 55917/55959 conforming terminal: 56134)
Days to Ship: | 6 Days or more |
---|
Micro-Fit 3.0 Connector (43045)
Molex
[Features]
· Molex 3.00 mm pitch connector. Available in a variety of wire-to-wire, wire-to-board and board-to-board coupling configurations and number of pins.
· Maximum rated current: 5.0 A. Brand name compatible products are also available. A header for boards (compatible housing: 43025).
[Specifications changed in June 2015. Gloss plating ⇒ non-gloss plating. This eliminates the terminal gloss. There are no changes in the specifications.]
Days to Ship: | 6 Days or more |
---|
Micro-LatchTM 2.00 mm Pitch Circuit Board Wafer Angle (53254)
Molex
The head of the Molex receptacle housing uses a friction lock for sliding into the opening. Delivers excellent circuit protection and durability against constant inserting and extracting. Angle type (mating housing: 51065)
Days to Ship: | 6 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Connector Shape |
A/B/C |
D/E/F |
G/H/I |
J/K/L |
M/N/O |
P/Q/R |
S/T/U |
V/W/X |
Series Initials Y and Z |
Series Model |
Series Number |
Applicable pin/contact |
Number of cores |
Application |
Allowable Current(A) |
Allowable Voltage(V) |
Wire connection method |
Connection direction |
IP Rating |
Representative standards |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | Sumiko Tec | MISUMI | MISUMI | Molex | MISUMI | MISUMI | TE Connectivity | TE Connectivity | TE Connectivity | MISUMI | MISUMI | Nichifu | MISUMI | MISUMI | MISUMI | MISUMI | TE Connectivity | Molex | Molex | Molex | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nichifu | TE Connectivity | TE Connectivity | JST | JST | JST | Molex | Molex | Molex | Molex |
Product Series | Mini-Universal/MATE-N-LOK for Panel Mount Socket Housing【20 Pieces Per Package】 | Mini-Universal/MATE-N-LOK Plug Housing【20 Pieces Per Package】 | XH Connector Pin Header (Vertical Mounting)【50 Pieces Per Package】 | Mini Universal Mate-N-Lok Connector【1-20 Pieces Per Package】 | PH Connector Pin Header (Vertical Mounting)【50 Pieces Per Package】 | Easy-Lock Connector for Micro Switches【500 Pieces Per Package】 | VH Connector Pin Header (Vertical Mounting)【50 Pieces Per Package】 | Dynamic Connector Socket Housing (D3100 Series)【20 Pieces Per Package】 | CB01 Waterproof Connector Socket Housing【10 Pieces Per Package】 | CL07 Waterproof Connector Plug Housing【10 Pieces Per Package】 | HL Connector (for Relay Connections)【1-6,000 Pieces Per Package】 | Molex Wire-to-Wire and Wire-to-Board Housing with 3.50mm Pitch (51067 Series)) | Micro-LatchTM 2.00 mm Pitch Circuit Board Wafer Angle (53254) | ||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 5 Days or more |
Same day or more
Show Stock Products | 6 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 6 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 6 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 6 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||
Connector Shape | - | - | Circular | - | - | Square | - | - | Square | Square | Square | - | - | Circular | - | - | - | - | Square | Square | Square | Square | - | - | - | - | - | - | - | - | - | - | - | - | - | Circular | Square | Square | Circular / Square | Square | Circular | Square | Square | Square | Square |
A/B/C | - | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Others | Others | - | - | - | - | - | - | - | - | - | - | - | - | - |
D/E/F | - | - | - | - | - | - | - | - | - | - | - | - | EL | - | - | EL | e-CON | e-CON | - | - | - | - | - | - | EI | - | - | - | - | - | - | - | e-CON | - | - | - | - | - | - | - | - | - | - | - | - |
G/H/I | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Others | - | - | - | - | - | - |
J/K/L | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
M/N/O | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
P/Q/R | - | - | - | - | - | - | - | - | - | - | - | PH | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | PHD | - | - | - | - | - |
S/T/U | - | - | - | - | - | - | - | SM | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | SM | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
V/W/X | - | - | - | - | VH | - | XH | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | VH | - | - | XH | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Others | - | - | - | - |
Series Initials Y and Z | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Series Model | - | Mini Universal MATE-N-LOK | - | Mini Universal MATE-N-LOK | - | - | - | - | Dynamic | Mini Universal MATE-N-LOK | Universal MATE-N-LOK | - | - | - | Universal MATE-N-LOK | - | - | - | Dynamic | - | - | - | - | Dynamic | - | - | - | - | - | - | - | - | - | Others | - | - | Dynamic | Commercial MATE-N-LOK | - | - | - | - | - | - | - |
Series Number | 187 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1625 | 187 | 187 | - | - | - | - | - | 5051/5045 | - | - | - | - | - | - | - | - | - | - |
Applicable pin/contact | Female (socket) | Combination use male/female | Male (plug) / Female (socket) | Combination use male/female | Female (socket) | - | Male (plug) | Female (socket) | Male (plug) / Female (socket) | Combination use male/female | Male (plug) / Female (socket) / Combination use male/female | Male (plug) | Male (plug) | Female (socket) | Combination use male/female | Female (socket) | Male (plug) | Female (socket) | Male (plug) / Female (socket) | Male (plug) | Female (socket) | Female (socket) | Male (plug) | Female (socket) | Female (socket) | Female (socket) | Male (plug) | Male (plug) | Female (socket) | Male (plug) | Female (socket) | Male (plug) | Female (socket) | - | - | Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) | Female (socket) | Female (socket) | Male (plug) | Male (plug) |
Number of cores | 2 ~ 12 | 2 ~ 9 | 2 ~ 5 | 1 ~ 15 | 2 ~ 10 | 16 | 2 ~ 15 | 2 ~ 12 | 2 ~ 40 | 1 ~ 15 | 1 ~ 15 | 2 ~ 10 | 2 ~ 15 | 3 | 3 ~ 12 | 2 ~ 15 | 3 ~ 8 | 3 ~ 8 | 2 ~ 24 | 2 ~ 22 | 2 ~ 15 | 2 ~ 15 | 2 ~ 6 | 3 ~ 20 | 2 ~ 12 | 2 ~ 15 | 2 ~ 12 | 2 ~ 12 | 2 ~ 12 | 2 ~ 12 | 2 ~ 5 | 2 ~ 6 | 3 ~ 8 | 2 ~ 9 | 2 ~ 6 | 1 | 2 ~ 12 | 1 ~ 15 | 2 ~ 8 | 26 ~ 34 | 2 ~ 7 | 2 ~ 15 | 8 ~ 40 | 2 ~ 24 | 2 ~ 15 |
Application | Cable connection | Panel mount | Cable connection | Cable connection | Cable connection | - | For PCB | Panel mount | Cable connection / For PCB / Panel mount | Cable connection / Panel mount | Cable connection / For PCB / Panel mount | For PCB | Cable connection | Cable connection | Cable connection | Panel mount | Cable connection | Panel mount | Cable connection / For PCB / Panel mount | For PCB | Cable connection | Cable connection | For PCB | Cable connection | Cable connection | Cable connection | Cable connection / Panel mount | Cable connection | Cable connection | Cable connection | Cable connection | Cable connection | Cable connection | Cable connection | For PCB | Cable connection | Cable connection / For PCB / Circuit Board to Circuit Board / Panel mount | Cable connection / For PCB / Panel mount / Others | Cable connection | Cable connection / For PCB | For PCB | Cable connection | Cable connection | Cable connection | For PCB |
Allowable Current(A) | 9 | 7 | 3 | 7 | 5 | - | 3 | 3 | 3 ~ 5 | 7 | 10 | 2 | 5 | 15 | 10 | 5 | 3 | 3 | 15 | 13 | - | 2 | 5 | 8 ~ 15 | 2 ~ 5 | 3 | 5 | 9 | 12 | 3 | 3 | 5 ~ 10 | 3 | 10 ~ 12 | 3 | 10 | 20 ~ 30 | 15 | AC/DC4 ~ AC/DC7 | AC/DC3 | AC/DC3 | - | - | 5 | 2 |
Allowable Voltage(V) | 600 | 600 | 250 | 600 | 250 | - | 250 | 250 | 125 ~ 250 | 300 | 500 | 100 | 300 | 250/300 | 600 | 300 | 32 | 32 | 250 ~ 600 | 600 | - | - | 250 | 250 | 250 | 250 | 250 | 600 | 600 | 250 | 250 | 300 | 32 | 250 ~ 300 | 250 | 250 | 250 ~ 630 | 250 | AC/DC300 | 250 AC/DC | AC/DC250 | - | - | 250 | 125 |
Wire connection method | Crimp | Crimp | Crimp | Crimp | Crimp | - | Solder | Crimp | Solder / Crimp / Fastening screw | Crimp | Solder / Crimp | Solder | Crimp | Crimp | Crimp | Crimp | Pressure welding | - | - | - | - | - | Solder | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Crimp | Pressure welding | Fastening screw | Solder | Crimp | Solder / Crimp | Solder / Crimp | Crimp | Solder | - | - | - | - | - |
Connection direction | Straight | Straight | Straight | Straight | Straight | - | Straight | Straight | Straight / Angle | Straight | Straight / Angle | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight / Angle | Angle | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight / Angle | Straight | Straight | Straight | Straight / Angle | - | Straight | Straight / Angle | Angle |
IP Rating | None | None | Present | None | None | - | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | Present | Present | None | None | None | None | Present / None | None | None | None | None | - | None | - | None |
Representative standards | UL / CSA | UL / TUV / CSA | - | UL / TUV / CSA | UL / TUV / CSA | UL / CSA | UL / TUV / CSA | UL / TUV / CSA | UL / TUV / CSA | UL / TUV / CSA | UL / CSA | UL / TUV / CSA | UL / TUV / CSA | UL / CSA | UL / TUV / CSA | UL / TUV / CSA | - | - | UL / TUV / CSA | UL / TUV / CSA | UL / CSA | UL / CSA | UL / TUV / CSA | UL / TUV / CSA | UL / TUV / CSA | UL / TUV / CSA | UL / CSA | UL / CSA | UL / CSA | UL / TUV / CSA | - | - | - | UL / CSA | UL / CSA | UL / CSA | UL / TUV / CSA | UL / CSA | UL / TUV / CSA | UL / CSA | UL / TUV / CSA | UL / TUV / CSA | UL | UL / TUV / CSA | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy