(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SM Connector Plug Housing【50 Pieces Per Package】

SM Connector Plug Housing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by JST. Characterized by high reliability thanks to a locking mechanism in the complete loading design. 1 package contains 50 pieces.

  • UL
  • CSA
  • TUV
  • For Power Supply
  • For Signal
  • Sensor
  • Motor
  • Insertion

● Housing that uses a male (pin) contact.
Used for binding to the socket housing.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: J.S.T. Mfg. Co., Ltd

·Quantity: 50 pcs. / pack. Please note.
·Contacts are sold separately.

Specifications

SM Connector Plug Housing:Related Image

1 Pack Unit 50-piece Pack
Model NumberNumber of CoresWeight (g)
SMR-02V-B-50PS20.27
SMR-03V-B-50PS30.36
SMR-04V-B-50PS40.46
SMR-06V-B-50PS60.64
SMR-08V-B-50PS80.82
SMR-10V-B-50PS101.00
SMR-12V-B-50PS121.18

More Information

SM Connector Plug Housing:Related Image
Part Number
SMR-02V-B-50PS
SMR-03V-B-50PS
SMR-04V-B-50PS
SMR-06V-B-50PS
SMR-08V-B-50PS
SMR-10V-B-50PS
SMR-12V-B-50PS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of cores

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

104

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

106

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

108

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12

Loading...

  1. 1

Features

● Compact, high-density relay nylon connectors, widely used in FA devices, etc.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the SM Connectors having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TÜV: R75050

Specifications

Item Content
Rated Voltage 250 VAC / VDC
Rated Current 3 A
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 500 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG28 ~ 22 (0.08 ~ 0.33 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.7 ~ 3.0 mm
Operating Temperature Range -25 ~ 85°C
Compatible Panel Thickness 0.5 ~ 2.0 mm

Material

Item Material
Housing Nylon 6 (UL94V-0)
Housing Color Black
Crimp Contact Phosphor Bronze / Tin Plated

About Coupling

About Coupling

Basic Information

Connector Series Initials S / T / U S/T/U SM Applicable pin/contact Male (Plug)
Application Cable-to-cable Allowable Current(A) 3 Allowable Voltage(V) 250
Wire connection method Crimping Connection direction Straight IP Rating N/A
Representative standards UL / TUV / CSA Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.