(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PicoBladeTM 1.25 mm Pitch Circuit Board Housing (51021)

PicoBlade<sup>TM</sup> 1.25 mm Pitch Circuit Board Housing (51021)
  • Volume Discount

A number of wire-to-circuit board and wire-to-wire optional extra Molex products are available. There are variations in the headers of both types: Surface mount type and through-hole type. (Mating plug: 51047)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
51021-0200
51021-0300
51021-0400
51021-0500
51021-0600
51021-0700
51021-0800
51021-0900
51021-1000
51021-1100
51021-1200
51021-1300
51021-1400
51021-1500
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

3
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

6 Days or more

5
1 Piece(s)Available

6 Days or more

6
1 Piece(s)Available

6 Days or more

7
1 Piece(s)Available

6 Days or more

8
1 Piece(s)Available

6 Days or more

9
1 Piece(s)Available

6 Days or more

10
1 Piece(s)Available

8 Days or more

11
1 Piece(s)Available

6 Days or more

12
1 Piece(s)Available

6 Days or more

13
1 Piece(s)Available

6 Days or more

14
1 Piece(s)Available

6 Days or more

15

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Application Cable connection Connection direction Straight IP Rating None
Representative standards UL / CSA Pitch(mm) 1.25 Row number 1
Mating lock Present Panel mount None Color Natural
Conforming terminal 50058, 50079 Mating partner 51047, 53047, 53048, 53261, 53398

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.