(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EI Connector Socket Housing【50 Pieces Per Package】

EI Connector Socket Housing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by Tyco Electronics AMP (presently: TE). Housing with prevention mechanism against fitting errors and pitch shift. 1 package contains 50 pieces.

  • UL
  • CSA
  • TUV
  • For Power Supply
  • For Signal
  • Sensor
  • Motor
  • Caulking
  • Insertion

● The socket housing to be used for the connection of the plug housing or pin header.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: Tyco Electronics  


Rated Current: 5A (for AWG20 or 0.52 mm2),
2A (for AWG30 or 0.05 mm2)
Rated Voltage: 250V AC or less
Compatible Electric Wire Size: AWG30 – AWG20, or 0.05 mm2 – 0.52 mm2
* Rated value is the value when incorporating a dedicated contact.


· Quantity: 50 pcs. / pack. Please note.
· Embeddable contacts are socket (female) contacts only.

Specifications

EI Connector Socket Housing:Related Image

1 Pack Unit 50-piece Pack
Model NumberNumber of CoresWeight
(g)
171822-2-50P20.3
171822-3-50P30.4
171822-4-50P40.5
171822-5-50P50.6
171822-6-50P60.8
171822-7-50P70.9
171822-8-50P80.9
171822-9-50P91.1
1-171822-0-50P101.2
1-171822-2-50P121.3

More Information

EI Connector Socket Housing:Related Image
Part Number
1-171822-0-50P
1-171822-2-50P
171822-2-50P
171822-3-50P
171822-4-50P
171822-5-50P
171822-6-50P
171822-7-50P
171822-8-50P
171822-9-50P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of cores

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

104

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

105

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

106

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

107

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

108

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

109

Loading...

  1. 1

EI

Features

● EI connectors are compact nylon connectors with 2.5 mm pitch between contacts, compatible with the miniaturization of various electronic devices.
● Housings are packed with excellent built-in mechanisms such as a locking mechanism for connecting, directionality to prevent insertion error, and guides to prevent pitch misalignment for connecting.
● Available in a variety of styles ranging from relay to print board mounts and can be used in a wide range of applications.
● Dedicated Tool for EI Connectors

Common Specifications

Materials / Finish

Item Materials Finish
Housing Nylon 66 UL 94 V-0 class, natural color
Contact Brass Tin-plated

Compatible Wire

AWG Conductor Section Area mm2 Sheath Outer Diameter φ (mm)
Size 30 ~ 20 0.05 ~ 0.52 1.0 ~ 1.9

Specifications

Item Contents
Rated Current 2 A or less (With AWG30), 5 A or less (With AWG20)
Rated Voltage 250 VAC or less (350 VDC or less)
Peak Voltage 750 VAC / minute
Insulation Resistance 500 MΩ or higher / 500 VDC
Contact Resistance 10 mΩ or less
Operating Temperature -20°C ~ +95°C (Temperature rise of 30°C or less)

About the Maximum Allowable Temperature

The maximum allowable temperature for the product is between -20°C and +95°C, governed by the maximum allowable temperatures for housing and tin plated contact. It is calculated by the following formula, adding the temperature rise due to used current for the contact part and the ambient temperature due to the operating environment. Maximum temperature limit = temperature rise + ambient temperature, where the temperature rise for each wire is 30°C. Select wire size, type, and current value from Figure 1. For instance, if the ambient temperature is 20°C , then the current is allowable until the temperature reaches 50°C. Note that the current capacity decreases as the number of cores increases because the rate of temperature rise increases accordingly. Please be careful.

About Coupling

Basic Information

Connector Series Initials D / E / F D/E/F EI Applicable pin/contact Female (Socket)
Application Cable-to-cable Allowable Current(A) 5 / 2 Allowable Voltage(V) 250
Wire connection method Crimping Connection direction Straight IP Rating N/A
Representative standards UL / TUV / CSA Allowable Current 2(A) 5A (AWG20 or 0.52 mm2) / 2A (AWG30 or 0.05 mm2) Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.