(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

XH Connector Pin Header (Vertical Mounting)【50 Pieces Per Package】

XH Connector Pin Header (Vertical Mounting)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Misumi (JST) make. For 2.5 mm pitch vertical mounting with a built-in male contact. 1 package contains 50 pieces.

  • UL
  • CSA
  • TUV
  • For Power Supply
  • For Signal
  • Sensor
  • Motor
  • Insertion

● This is a vertical mounting model header with a male (pin) contact,
which is built-in in advance.
● The contact pitch is 2.5 mm.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: J.S.T. Mfg. Co., Ltd


· Quantity: 50 pcs. / pack

Specifications

XH Connector Pin Header (Vertical Mounting):Related Image

1 Pack Unit
50-piece Pack

Model NumberNumber of Cores
B2B-XH-A-50P2
B3B-XH-A-50P3
B4B-XH-A-50P4
B5B-XH-A-50P5
B6B-XH-A-50P6
B7B-XH-A-50P7
B8B-XH-A-50P8
B9B-XH-A-50P9
B10B-XH-A-50P10
B11B-XH-A-50P11
B12B-XH-A-50P12
B14B-XH-A-50P14
B15B-XH-A-50P15

More Information

XH Connector Pin Header (Vertical Mounting):Related Image
Part Number
B2B-XH-A-50P
B3B-XH-A-50P
B4B-XH-A-50P
B5B-XH-A-50P
B6B-XH-A-50P
B7B-XH-A-50P
B8B-XH-A-50P
B9B-XH-A-50P
B10B-XH-A-50P
B11B-XH-A-50P
B12B-XH-A-50P
B14B-XH-A-50P
B15B-XH-A-50P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of cores

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

104

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

105

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

106

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

107

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

108

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

109

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1011

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1014

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015

Loading...

  1. 1

Features

● Compact, high-density nylon connectors, widely used in FA devices, etc.
● Each contact pitch is 2.5 mm, the thickness of the EH connector is 3.8 mm, the thickness of the XH connector 5.75 mm, and the thickness of the NH connector is 6.4 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
● UL No.E60389

Specifications

Connector Type EH Connector XH Connector NH Connector
Rated Voltage 250 VAC / VDC
Rated Current 3 A
Peak Voltage 800 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more 500 MΩ or more
Contact Resistance After Initial
Environmental Testing
10 mΩ or less 15 mΩ or less
20 mΩ or less
Operating Temperature Range -25 ~ 85°C
Applicable Electric Wire Range AWG30 ~ 22
(0.05 ~ 0.3 mm2)
AWG28 ~ 22
(0.08 ~ 0.33 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.0 ~ 1.9 mm 1.3 ~ 1.9 mm 1.2 ~ 1.7 mm
Connector Thickness 3.8 mm 5.75 mm 6.4 mm
Combination Example
06i-G4-036-01.ai
06i-G4-036-01.ai
06i-G4-036-01.ai
UL E60389 E60389 E60389
CSA LR20812 LR20812 LR20812
TUV R75089 R75085 R75086

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

Basic Information

Connector Series Initials V / W / X V/W/X XH Applicable pin/contact Male (Plug)
Application Cable-to-board Allowable Current(A) 3 Allowable Voltage(V) 250
Wire connection method Solder Connection direction Straight IP Rating N/A
Representative standards UL / TUV / CSA Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.