(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A double-row type compact connector that meets the demands of high-density mounting.
Part Number |
---|
B8B-PHDSS(LF)(SN) |
B16B-PHDSS(LF)(SN) |
B20B-PHDSS(LF)(SN) |
B26B-PHDSS(LF)(SN) |
B34B-PHDSS(LF)(SN) |
PHDR-08VS |
PHDR-12VS |
PHDR-34VS |
Part Number |
---|
Loading...
Connector Shape | Square | Connector Series Initials | P Q R | P/Q/R | PHD |
---|---|---|---|---|---|
Allowable Current(A) | AC/DC3 | Allowable Voltage(V) | 250 AC/DC | IP Rating | None |
Representative standards | UL / CSA | Color | Natural (white) | Pitch(mm) | 2.0 |
Applicable wire range(AWG) | #28 to 22 | Other standards | UL94V-0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy