(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Universal Mate-N-Lok Connector【1-20 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
172156-1
172157-1
172158-1
172159-1
172160-1
172161-1
172162-1
172163-1
172164-1
172165-1
172166-1
172167-1
172168-1
172169-1
172170-1
172171-1
172233-1
172234-1
172328-1
172329-1
172330-1
172331-1
172332-1
172333-1
172334-1
172336-1
172337-1
172338-1
172339-1
172340-1
172341-1
172342-1
172343-1
172344-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of electrodes Application Features Specifications Material
1 Piece(s)Available

6 Days or more

101Cable connectionCapSingle poleUL94V-0 nylon
1 Piece(s)Available

6 Days or more

102Panel mountCapIn-line typeUL94V-0 nylon
1 Piece(s)Available

6 Days or more

103Panel mountCapIn-line typeUL94V-0 nylon
1 Piece(s)Available

Same day

Stock

104Panel mountCapMatrix typeUL94V-0 nylon
1 Piece(s)Available

6 Days or more

106Panel mountCapMatrix typeUL94V-0 nylon
1 Piece(s)Available

6 Days or more

109Panel mountCapMatrix typeUL94V-0 nylon
1 Piece(s)Available

Same day

Stock

1012Panel mountCapMatrix typeUL94V-0 nylon
1 Piece(s)Available

6 Days or more

1015Panel mountCapMatrix typeUL94V-0 nylon
1 Piece(s)Available

6 Days or more

101Cable connectionPlugSingle poleUL94V-0 nylon
1 Piece(s)Available

Same day

Stock

102Cable connectionPlugIn-line typeUL94V-0 nylon
1 Piece(s)Available

6 Days or more

103Cable connectionPlugIn-line typeUL94V-0 nylon
1 Piece(s)Available

6 Days or more

104Panel mountPlugMatrix typeUL94V-0 nylon
1 Piece(s)Available

6 Days or more

106Panel mountPlugMatrix typeUL94V-0 nylon

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-9Panel mountPlugMatrix typeUL94V-0 nylon
1 Piece(s)Available

6 Days or more

1012Panel mountPlugMatrix typeUL94V-0 nylon
1 Piece(s)Available

Same day

Stock

1015Panel mountPlugMatrix typeUL94V-0 nylon
1 Piece(s)Available

6 Days or more

102Cable connectionCapIn-line typeUL94V-0 nylon
1 Piece(s)Available

6 Days or more

103Cable connectionCapIn-line typeUL94V-0 nylon
1 Piece(s)Available

6 Days or more

102Panel mountCapIn-line typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

103Panel mountCapIn-line typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

104Panel mountCapMatrix typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

106Panel mountCapMatrix typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

109Panel mountCapMatrix typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

1012Panel mountCapMatrix typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

1015Panel mountCapMatrix typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

102Cable connectionPlugIn-line typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

103Cable connectionPlugIn-line typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

104Panel mountPlugMatrix typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

106Panel mountPlugMatrix typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

109Panel mountPlugMatrix typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

1012Panel mountPlugMatrix typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

1015Panel mountPlugMatrix typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

102Cable connectionCapIn-line typeUL94V-2 nylon
1 Piece(s)Available

6 Days or more

103Cable connectionCapIn-line typeUL94V-2 nylon

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Mini Universal Mate-N-Lok
Applicable pin/contact Combination use male/female Rated current(A) 7 Rated voltage(V) 300
Wire connection method Crimp Connection direction Straight IP Rating None
Representative standards UL / TUV / CSA Type Housing Pitch(mm) 4.2
Applicable wire size(AWG) 26/24/22/20/18/16 Color Natural color Series Mate-N-Lok · mini universal
Operating temperature range(℃) -20 to +105 Allowable Current Supplement AWG18 or 0.75 mmmm2

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.