(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Power Cord for PCs and Peripherals
Sanwa Supply
Power cords from Sanwa Supply for PCs and peripherals are available.
Days to Ship: | 8 Days or more |
---|
Sanwa Supply
A 7‑A power cord that connects servers, PCs and peripheral devices to electrical outlets.
[Features]
· A 7‑A power cord that connects servers, PCs and peripheral devices to electrical outlets.
· The cord connector is compatible with IEC standard 60320 C-13.
· Conforms to Japanese PSE (Electrical Appliance and Material Safety Act) law standards for technology, and is suitable for expanding the scope of tracking measures. (Surface tracking resistance testing and glow wire testing approved.)
· An RoHS compliant product.
Days to Ship: | 9 Days or more |
---|
NEMA Standard Power Supply Plug/Power Supply Cable Set
AMERICAN DENKI
This power supply cable uses the NEMA standard plug.
Days to Ship: | 8 Days or more |
---|
Asahi Electric
[Features]
Flat cord with ELPA L-type plug. Used mainly for repairing electric cords of small, indoor electrical appliances of AC 125 V or less, and for extending or repairing table outlet power splitters. Round terminal (inside diameter ⌀3.5, outer diameter ⌀7)
Days to Ship: | 8 Days or more |
---|
AC Cord Single-End 2P Cut-Off White
Asahi Electric
[Features]
ELPA2P Plug AC Cord Rating: 125 V 12 A. Overall length: 2 m/3 m. 1.25 mm2 (0.18 mm × 50 Core) White One End Cut Off.
Days to Ship: | 8 Days or more |
---|
AC Cord - Heat-Resistant Cord with 2P Plug on One End
Asahi Electric
[Features]
ELPA neoprene cord with L-type plug. Used as the power cord for small, AC 125 V-or-lower, heat-generating devices for household use, primarily those used indoors. Round terminal (inside diameter ⌀3.5, outer diameter ⌀7)
Days to Ship: | 14 Days or more |
---|
AC Cord - with One-End 2P, Uses Oval-Shaped Cord
Asahi Electric
[Features]
ELPA oval-shaped cord with 2P plug on one end. Used mainly for repairing the electric cord of small, indoor electrical appliances of AC 125 V or less, and for extending or repairing table power strip.
Days to Ship: | 8 Days or more |
---|
Asahi Electric
[Features]
Electric pot cord that disconnects even if the ELPA catches. The use of a magnetic plug makes it simple to connect the hot plate or grill pan (main unit) to the cord. Rated 15 A -125 V.
Days to Ship: | 8 Days or more |
---|
Asahi Electric
[Features]
Electric pot cord that disconnects when the ELPA catches. The connection between the electric kettle (main unit) and cord uses a magnet plug for simplicity. Rated 7/12 A-125 V.
Days to Ship: | 8 Days or more |
---|
Asahi Electric
[Features]
ELPA round-wrapped cord. Used as the cord for hanging light fixtures, AC 300 V or less, mainly used indoors. Circular Terminal (Internal Diameter: 3.3⌀, Outer Diameter 6⌀)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Plug shape |
Socket shape |
Cable length(m) |
Plug angle (draw direction at front position) |
Socket angle (pull-out direction when at front surface) |
Functions |
Color |
Rated current(A) |
Rated voltage(V) |
Supported countries (standards) |
Brand | Sanwa Supply | Sanwa Supply | AMERICAN DENKI | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric | Asahi Electric |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||
Days to Ship | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Plug shape | A-2 ~ A-2+Grounding wire | A-3 | Hook type/NEMA | A-2 | A-2 | A-2 | A-2 | A-2 | A-2 | Other |
Socket shape | IEC C13 | IEC C13 | - | - | - | - | - | - | - | - |
Cable length(m) | 2 | 2 | 5 | 3 | 2 ~ 3 | 2 | 3 | 3 | 1.4 | 2 |
Plug angle (draw direction at front position) | - | Straight | - | L type | Straight | Straight | Straight | Straight | Straight | - |
Socket angle (pull-out direction when at front surface) | - | Straight | - | - | - | - | - | - | - | - |
Functions | - | Tracking prevention | - | - | - | - | - | - | - | - |
Color | Black / Ash | Black | - | White | White | Black | White | Black | Black | Black / White |
Rated current(A) | 15 | 7 | 20 ~ 30 | 12 | 12 | 12 | 7 | 15 | 7 ~ 12 | 7 |
Rated voltage(V) | 125 | 125 | 125 ~ 250 | 125 | 125 | 125 | 125 | 125 | 125 | 300 |
Supported countries (standards) | Japan (PSE) | Japan (PSE) | Japan (PSE) | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy