(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Cord - Cord for Pot

AC Cord - Cord for Pot
  • Volume Discount

[Features]
Electric pot cord that disconnects when the ELPA catches. The connection between the electric kettle (main unit) and cord uses a magnet plug for simplicity. Rated 7/12 A-125 V.

Part Number

Configured Part Number is shown.

Part Number
WP-M07B(BK)
WP-M12B(BK)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRated current
(A)
Terminal shape AC cord
1 Piece(s)Available

8 Days or more

107Magnet plug (pitch 18 mm)-
1 Piece(s)Available

8 Days or more

1012Magnet plug (pitch 22mm)Straight

Loading...

  1. 1

Basic Information

Plug shape A-2 Cable length(m) 1.4 Plug angle (draw direction at front position) Straight
Color Black Rated voltage(V) 125 Number of cores 2

Additional Products in this Category

Tech Support