(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
AC Cord - Double Ended, Straight, VDE
MISUMI
10 A, 250 V Rated, Straight Model with VDE Socket
Days to Ship: | 8 Days or more |
---|
AC Cord - Single Sided Cutoff Socket, C13, VDE
MISUMI
10 A, 250 V Rated VDE / C13 Socket
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, Standard, Flat, UL/CSA
MISUMI
10 A, 125 V Rated UL Standard Flat Cord
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, UL/CSA, Single Sided, Straight C13 Plug
MISUMI
10 A, 125 V Rated UL Standard / Hooded Male Model
Days to Ship: | 8 Days or more |
---|
UL/CSA - AC Power Cord, Double-ended, 2 or 3 m Lengths
MISUMI
Quality UL/CSA rated alternating current (AC) power cord used to supply power to a device or piece of equipment.
[Features]
•Plug Shape: A3
•Socket Shape: IEC C13
•Rated Voltage: 125 V
•Rated Current: 15 A
•Cable: VCTF / 3 x 16 AWG
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, UL/CSA, Double Ended, A-3 Plug
MISUMI
10 A, 125 V Rated UL Standard Flat 2-Prong + Earth Pin
Days to Ship: | 8 Days or more |
---|
AC Cord - Single Sided Cutoff Plug, C14, Hooded, VDE
MISUMI
10 A, 250 V Rated VDE / Hooded Plug Cord
Days to Ship: | 8 Days or more |
---|
AC Cord - CCC, Single Sided Cutoff Plug
MISUMI
6 A, 250 V Rated, CCC Standard Straight
Days to Ship: | 8 Days or more |
---|
AC Cord, Fixed Length (AS), Double-Ended
MISUMI
10 A, 250 V Rated AS Compatible with C13 Sockets at Both Ends
Days to Ship: | 8 Days or more |
---|
Fixed Length AC Cord - CCC, Single-Sided Cutoff Plug
MISUMI
10 A, 250 V Rated, CCC Standard 2-Core
Days to Ship: | 8 Days or more |
---|
Fixed Length (CCC), Double-Ended Connector with C7 Socket
MISUMI
2.5 A, 250 V rated, CCC standard 2-core plug (A-2)-C7 socket AC cord
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, CCC, Single Sided Cutoff, Round, O-3 Plug
MISUMI
10 A, 250 V rated, CCC standard 3-core straight
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, A-3 Socket, Round, UL/CSA
MISUMI
10 A, 125 V Rated UL Standard Round Cord
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, C13 Socket, Round, UL/CSA
MISUMI
10 A, 125 V Rated UL Standard C13 Socket
Days to Ship: | 8 Days or more |
---|
AC Cord with Model Socket - Fixed-Length, Single-Ended
MISUMI
10 A, 125 V Rated UL Standard Angled Cord
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, UL/CSA, L-Shaped C13 Socket
MISUMI
10 A, 125 V Rated UL Standard Angled Cord
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, UL/CSA, Double Ended, L-Shaped Plug
MISUMI
10 A, 125 V Rated UL Standard Angled Socket
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, UL/CSA, Double Ended, Round, A-3 Plug
MISUMI
10 A, 125 V Rated UL Standard Angled Socket
Days to Ship: | 8 Days or more |
---|
AC Cord, Fixed Length (UL), Single-Sided Cutoff Model Socket
MISUMI
15 A, 125 V Rated UL Standard / C13 Socket Included
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, UL/CSA, Single Sided, A-3 Plug
MISUMI
15 A, 125 V Rated UL Standard with Earth Pin
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, UL/CSA, Double Ended, C14 Plug
MISUMI
10 A, 125 V Rated UL Standard Angled Socket
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, UL/CSA, Single Sided Cutoff Socket, L-Shaped
MISUMI
15A, 125 V Rated UL Standard Angled Socket
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, Single Sided Cutoff Socket, VDE
MISUMI
10 A, 250 V Rated VDE / Single-Sided Socket Model
Days to Ship: | 8 Days or more |
---|
AC Cord - Fixed Length, Single Sided Cutoff Plug, CEE7, VDE
MISUMI
10 A, 250 V Rated VDE / CEE7 Plug Cord
Days to Ship: | 8 Days or more |
---|
AC Cord - Single Sided Cutoff Socket, C13, Angled, VDE
MISUMI
10 A, 250 V Rated VDE / C13 Angled Model
Days to Ship: | 8 Days or more |
---|
AC Cord - Double Ended, Rated, VDE
MISUMI
10 A, 250 V Rated VDE Straight Model Cord
Days to Ship: | 8 Days or more |
---|
AC Cord - Double Ended, Rated, Angled, VDE
MISUMI
10 A, 250 V Rated VDE Plug, Angled Model
Days to Ship: | 8 Days or more |
---|
AC Cord, Fixed Length (BS), Single-Sided Cutoff Model (BF Plug)
MISUMI
10 A, 250 V Rated, British BS Standard Compliant Cord
Days to Ship: | 8 Days or more |
---|
AC Cord - Double Ended, C14, Angled, VDE
MISUMI
10 A, 250 V Rated, Angle Model with VDE Socket
Days to Ship: | 8 Days or more |
---|
AC Cord - Double Ended, Angled, VDE
MISUMI
10 A, 250 V Rated, Angle Model with VDE Socket
Days to Ship: | 8 Days or more |
---|
AC Cord, Fixed Length (S, D, N, FI), Single-Sided Cutoff Model Plug
MISUMI
10 A, 250 V Rated, Compatible with Most CEE Member Countries
Days to Ship: | 8 Days or more |
---|
AC Cord - CCC, Single Sided, L-Shaped Plug
MISUMI
6 A, 250 V Rated, CCC Standard Bottom-Angled Cord
Days to Ship: | 8 Days or more |
---|
AC Cord, Fixed Length (BS), Double-Ended
MISUMI
10 A, 250 V Rated, British BS Standard Angled Cord
Days to Ship: | 8 Days or more |
---|
AC Cord, Fixed Length (KS), Single-Sided Cutoff Model Plug
MISUMI
7 A, 125 V Rated Korean Standard Compatible Cord
Days to Ship: | 8 Days or more |
---|
AC Cord, Fixed Length (CCC), Double-Ended
MISUMI
10 A, 250 V Rated, CCC Standard with C13 Socket
Days to Ship: | 8 Days or more |
---|
AC Cord, Fixed Length (KS), Double-Ended
MISUMI
7 A, 125 V Rated Korean Standard with Socket
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Plug Shape |
Socket Shape |
Cable Length(m) |
Color |
Rated Current(A) |
Rated Voltage(V) |
Supported Countries (Standards) |
|
|
| ||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | AC Cord - Fixed Length, UL/CSA, Single Sided, Straight C13 Plug | AC Cord - Fixed Length, CCC, Single Sided Cutoff, Round, O-3 Plug | AC Cord - Fixed Length, UL/CSA, Double Ended, Round, A-3 Plug | AC Cord, Fixed Length (UL), Single-Sided Cutoff Model Socket | AC Cord - Fixed Length, UL/CSA, Single Sided Cutoff Socket, L-Shaped | AC Cord, Fixed Length (BS), Single-Sided Cutoff Model (BF Plug) | AC Cord, Fixed Length (S, D, N, FI), Single-Sided Cutoff Model Plug | |||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Plug Shape | IEC C14 | Others | A-2 | Others | A-3 | A-3 | IEC C14 | A-2 | O-3 | A-2 | A-2 | O-3 | A-3 | Others | Others | Others | A-3 | A-3 | Others | A-3 | IEC C14 | Others | Others | C-3 | Others | C-3 | C-3 | Others | IEC C14 | C-3 | IEC C14 | A-2 | Others | C-3 | O-3 | C-3 |
Socket Shape | IEC C13 | IEC C13 | Others | IEC C13 | IEC C13 | IEC C13 | Others | Others | IEC C13 | Others | IEC C7 | Others | Others | IEC C13 | IEC C13 | IEC C13 | IEC C13 | IEC C13 | IEC C13 | Others | IEC C13 | IEC C13 | IEC C13 | Others | IEC C13 | IEC C13 | IEC C13 | IEC C13 | IEC C13 | IEC C13 | Others | Others | IEC C13 | IEC C13 | IEC C13 | IEC C13 |
Cable Length(m) | 1.8 ~ 3 | 3 ~ 5 | 2 ~ 3 | 1.8 | 2 ~ 3 | 2 ~ 5 | 1.8 | 2 | 2 | 3 | 3 | 2 | 2 ~ 5 | 2 ~ 3 | 2 | 2 | 2 ~ 3 | 2 | 2 ~ 3 | 2 ~ 3 | 1.8 | 2 ~ 3 | 2 ~ 3 | 3 ~ 5 | 2 ~ 3 | 1.8 ~ 3 | 1.8 ~ 3 | 2 | 1.8 | 3 | 1.8 | 2 | 2 | 2 | 2 ~ 4 | 2 |
Color | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black |
Rated Current(A) | 10 | 10 | 10 | 10 | 15 | 10 | 10 | 6 | 10 | 10 | 2.5 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 15 | 15 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 6 | 10 | 10 | 10 | 7 |
Rated Voltage(V) | 250 | 250 | 125 | 125 | 125 | 125 | 250 | 250 | 250 | 250 | 250 | 250 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 125 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 | 250 |
Supported Countries (Standards) | VDE (Germany) | VDE (Germany) | America (UL) | America (UL) ~ Canada (CSA) | America (UL) ~ Canada (CSA) | America (UL) ~ Canada (CSA) | VDE (Germany) | CCC (China) | AS (Australia) | CCC (China) | CCC (China) | CCC (China) | America (UL) ~ Canada (CSA) | America (UL) ~ Canada (CSA) | America (UL) ~ Canada (CSA) | America (UL) ~ Canada (CSA) | America (UL) ~ Canada (CSA) | America (UL) ~ Canada (CSA) | America (UL) ~ Canada (CSA) | America (UL) ~ Canada (CSA) | America (UL) ~ Canada (CSA) | America (UL) ~ Canada (CSA) | VDE (Germany) | VDE (Germany) | VDE (Germany) | VDE (Germany) | VDE (Germany) | BS (UK) | VDE (Germany) | VDE (Germany) | Others | CCC (China) | BS (UK) | KS (Korea) | CCC (China) | KS (Korea) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy