(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

AC Cord - Heat-Resistant Cord with 2P Plug on One End

AC Cord - Heat-Resistant Cord with 2P Plug on One End
  • Volume Discount

[Features]
ELPA neoprene cord with L-type plug. Used as the power cord for small, AC 125 V-or-lower, heat-generating devices for household use, primarily those used indoors. Round terminal (inside diameter ⌀3.5, outer diameter ⌀7)

Part Number

Configured Part Number is shown.

NC-20H

Part Number
NC-20H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Plug shape A-2 Cable length(m) 2 Plug angle (draw direction at front position) Straight
Color Black Rated current(A) 12 Rated voltage(V) 125
Cable type Neoprene cord Terminal shape Circular Terminal (Inner Diameter: Φ3.5, Outer Diameter Φ7) AC cord Straight
Number of cores 2

Please check the type/dimensions/specifications of the part NC-20H in the AC Cord - Heat-Resistant Cord with 2P Plug on One End series.

Additional Products in this Category

Tech Support