(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Cord Single-End 2P Cut-Off White

AC Cord Single-End 2P Cut-Off White
  • Volume Discount

[Features]
ELPA2P Plug AC Cord Rating: 125 V 12 A. Overall length: 2 m/3 m. 1.25 mm2 (0.18 mm × 50 Core) White One End Cut Off.

Part Number

Configured Part Number is shown.

Part Number
PC-20H
PC-30H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCable length
(m)
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103

Loading...

  1. 1

Basic Information

Plug shape A-2 Plug angle (draw direction at front position) Straight Color White
Rated current(A) 12 Rated voltage(V) 125 Cable type Flat cord
Terminal shape Cut off one end AC cord Straight Number of cores 2

Additional Products in this Category

Tech Support