(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

AC Cord with 3MLP

AC Cord with 3MLP
  • Volume Discount

[Features]
Flat cord with ELPA L-type plug. Used mainly for repairing electric cords of small, indoor electrical appliances of AC 125 V or less, and for extending or repairing table outlet power splitters. Round terminal (inside diameter ⌀3.5, outer diameter ⌀7)

Part Number

Configured Part Number is shown.

LC-30H

Part Number
LC-30H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Plug shape A-2 Cable length(m) 3 Plug angle (draw direction at front position) L type
Color White Rated current(A) 12 Rated voltage(V) 125
Cable type Flat cord Terminal shape Circular Terminal (Inner Diameter: Φ3.5, Outer Diameter Φ7) AC cord L type
Number of cores 2

Please check the type/dimensions/specifications of the part LC-30H in the AC Cord with 3MLP series.

Additional Products in this Category

Tech Support