(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Waterproof/Dust-proof Switching Type Plastic Box (BCAP)
[Features]
- An IP65-grade open/close box that's easy to maintain.
- A general-purpose plastic box available for various fields, including FA control/electric facility works.
- The BCAP series comes in 50 sizes; the top cover is available in whitish gray (ABS) or see-through (polycarbonate).
- The BCPC series comes in 46 light-gray sizes, made of polycarbonate for heat and flame resistance.
- Use for communication equipment, solar power connection boxes, etc.
- Only the G type is available for BCAP507018, 507025, 608018 and 608028.
- Transparent covers are not available for the BCPC series.
Part Number
Configured Part Number is shown.
Loading...
Use application | Control box | Material | ABS resin | Protection grade (IP) | IP65 |
---|---|---|---|---|---|
Mounting base | There are optional items | Installation location | Unspecified | Standard | CE |
Color specifications(Body) | White gray | Operating temperature range(℃) | -10 to 60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy