(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Enclosures - Opening/Closings Box, OP Series

Enclosures - Opening/Closings Box, OP Series
  • Volume Discount

Openable/Closable Plastic Box (OP)

[Features]
· Small box made of ABS plastic which can be opened and closed.
· The top cover is hinged and can be opened and closed using one touch.
· A broad general-purpose box ideally placed indoors and used either on a desktop or mounted on a wall.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OP-125B
OP-125G
OP-150B
OP-150G
OP-180B
OP-180G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Top cover)
1 Piece(s)Available

8 Days or more

1010045125BlackBlack
1 Piece(s)Available

8 Days or more

1010045125Light grayLight gray
1 Piece(s)Available

9 Days or more

1012050150BlackBlack
1 Piece(s)Available

8 Days or more

1012050150Light grayLight gray
1 Piece(s)Available

8 Days or more

1014555180BlackBlack
1 Piece(s)Available

8 Days or more

1014555180Light grayLight gray

Loading...

  1. 1

Basic Information

Material ABS resin Protection grade (IP) None Mounting base There are optional items
Operating temperature range(℃) -10 to 60 Self-extinguishing(UL94) HB

Additional Products in this Category

Tech Support