(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Plastic, Compact, Snap-In, SW-T Series

Enclosures - Plastic, Compact, Snap-In, SW-T Series
  • Volume Discount

Heat Resistant Plastic Case (SW-T)

[Features]
- One-touch opening/closing.
- Large internal space available for use.
- Small, multi-purpose case.
- The ABS-resin SW series features 17 models in two different colors: S (light blue) and B (black).
- The flame-retardant, heat-resistant ABS-resin SW-N series features 13 G (gray) models.
- The ABS SW-T series features 6 B (black) models.
- Full line-up of optional parts, including printed circuit boards that fit the case perfectly and parts for board mounting (sold separately).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SW-T40B
SW-T55B
SW-T75B
SW-T95B
SW-T100B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
1 Piece(s)Available

8 Days or more

10302040
1 Piece(s)Available

8 Days or more

10402055
1 Piece(s)Available

8 Days or more

10503075
1 Piece(s)Available

8 Days or more

10581895
1 Piece(s)Available

8 Days or more

106535100

Loading...

  1. 1

Basic Information

Material Heat resistance ABS resin Protection grade (IP) None Mounting base There are optional items
Installation location Unspecified Color specifications(Body) Black Color specifications(Top cover) Black
Operating temperature range(℃) -10 to 100 Self-extinguishing(UL94) HB

Additional Products in this Category

Tech Support