(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Enclosures - IP67 Handheld Enclosure, WH Series

Enclosures - IP67 Handheld Enclosure, WH Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Enclosures - IP67 Handheld Enclosure, WH Series
  • Enclosures - IP67 Handheld Enclosure, WH Series
  • Enclosures - IP67 Handheld Enclosure, WH Series
  • Enclosures - IP67 Handheld Enclosure, WH Series
  • Volume Discount

A plastic case that is resistant to slipping, and is both waterproof and shock resistant.
[Features]
· 4 types of battery configurations: AAA battery × 4, AA battery × 3, AA battery × 2, and no batteries.
· With + and - battery marks to prevent incorrect battery placement.
· The elastomer side grip makes it less likely to slip in your hands, and features shock-resistant properties.
· 5 colors available to choose from. The case features a stylish tapered design and IP67 waterproofing.
· Case is made from flame-retardant ABS resin (UL94V-0).
· The temperature range is -10 to +60°C, and the tightening torque is 0.2 to 0.3 N m (2 to 3 kgf cm).
[Applications]
· Can be used for various types of hand-held devices, such as measuring devices, inspection devices, communications devices and medical instruments.

(i)Caution

  • Specifications are changed as follows.
    Changed Point: Boss added to 2 places on the inside of the top and bottom cover
    Applicable Model Numbers: (1) M2 (AA battery × 2), (2) M3 (AA battery × 3) 20 model numbers in total
    Date Applicable: For products shipped from the manufacturer on or after August 1, 2016
    For details, see the product information page link.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WH145-20-F4-BB
WH145-20-F4-BL
WH145-20-F4-BN
WH145-20-F4-BR
WH145-20-F4-BY
WH145-20-F4-WB
WH145-20-F4-WL
WH145-20-F4-WN
WH145-20-F4-WR
WH145-20-F4-WY
WH145-20-N-BB
WH145-20-N-BL
WH145-20-N-BN
WH145-20-N-BR
WH145-20-N-BY
WH145-20-N-WB
WH145-20-N-WL
WH145-20-N-WN
WH145-20-N-WR
WH145-20-N-WY
WH145-25-M2-BB
WH145-25-M2-BL
WH145-25-M2-BN
WH145-25-M2-BR
WH145-25-M2-BY
WH145-25-M2-WB
WH145-25-M2-WL
WH145-25-M2-WN
WH145-25-M2-WR
WH145-25-M2-WY
WH145-25-M3-BB
WH145-25-M3-BL
WH145-25-M3-BN
WH145-25-M3-BR
WH145-25-M3-BY
WH145-25-M3-WB
WH145-25-M3-WL
WH145-25-M3-WN
WH145-25-M3-WR
WH145-25-M3-WY
WH145-25-N-BB
WH145-25-N-BL
WH145-25-N-BN
WH145-25-N-BR
WH145-25-N-BY
WH145-25-N-WB
WH145-25-N-WL
WH145-25-N-WN
WH145-25-N-WR
WH145-25-N-WY
WH145-33-M2-BB
WH145-33-M2-BL
WH145-33-M2-BN
WH145-33-M2-BR
WH145-33-M2-BY
WH145-33-M2-WB
WH145-33-M2-WL
WH145-33-M2-WN
WH145-33-M2-WR
WH145-33-M2-WY
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH
(mm)
Color specifications
(Body)
Color specifications
(Frame)
Applicable battery
1 Piece(s)Available

9 Days or more

1020BlackBlackAAA x 4
1 Piece(s)Available

9 Days or more

1020BlackLight grayAAA x 4
1 Piece(s)Available

9 Days or more

1020BlackNavy blueAAA x 4
1 Piece(s)Available

9 Days or more

1020BlackRedAAA x 4
1 Piece(s)Available

9 Days or more

1020BlackYellowAAA x 4
1 Piece(s)Available

9 Days or more

1020Off whiteBlackAAA x 4
1 Piece(s)Available

9 Days or more

1020Off whiteLight grayAAA x 4
1 Piece(s)Available

9 Days or more

1020Off whiteNavy blueAAA x 4
1 Piece(s)Available

9 Days or more

1020Off whiteRedAAA x 4
1 Piece(s)Available

9 Days or more

1020Off whiteYellowAAA x 4
1 Piece(s)Available

9 Days or more

1020BlackBlackNone
1 Piece(s)Available

9 Days or more

1020BlackLight grayNone
1 Piece(s)Available

9 Days or more

1020BlackNavy blueNone
1 Piece(s)Available

9 Days or more

1020BlackRedNone
1 Piece(s)Available

9 Days or more

1020BlackYellowNone
1 Piece(s)Available

9 Days or more

1020Off whiteBlackNone
1 Piece(s)Available

9 Days or more

1020Off whiteLight grayNone
1 Piece(s)Available

9 Days or more

1020Off whiteNavy blueNone
1 Piece(s)Available

9 Days or more

1020Off whiteRedNone
1 Piece(s)Available

9 Days or more

1020Off whiteYellowNone
1 Piece(s)Available

9 Days or more

1025BlackBlackAA x 2
1 Piece(s)Available

9 Days or more

1025BlackLight grayAA x 2
1 Piece(s)Available

9 Days or more

1025BlackNavy blueAA x 2
1 Piece(s)Available

9 Days or more

1025BlackRedAA x 2
1 Piece(s)Available

9 Days or more

1025BlackYellowAA x 2
1 Piece(s)Available

9 Days or more

1025Off whiteBlackAA x 2
1 Piece(s)Available

9 Days or more

-25Off whiteLight grayAA x 2
1 Piece(s)Available

9 Days or more

1025Off whiteNavy blueAA x 2
1 Piece(s)Available

9 Days or more

1025Off whiteRedAA x 2
1 Piece(s)Available

9 Days or more

1025Off whiteYellowAA x 2
1 Piece(s)Available

9 Days or more

1025BlackBlackThree double A batteries
1 Piece(s)Available

9 Days or more

1025BlackLight grayThree double A batteries
1 Piece(s)Available

9 Days or more

1025BlackNavy blueThree double A batteries
1 Piece(s)Available

9 Days or more

1025BlackRedThree double A batteries
1 Piece(s)Available

9 Days or more

1025BlackYellowThree double A batteries
1 Piece(s)Available

9 Days or more

1025Off whiteBlackThree double A batteries
1 Piece(s)Available

9 Days or more

1025Off whiteLight grayThree double A batteries
1 Piece(s)Available

9 Days or more

1025Off whiteNavy blueThree double A batteries
1 Piece(s)Available

9 Days or more

1025Off whiteRedThree double A batteries
1 Piece(s)Available

9 Days or more

1025Off whiteYellowThree double A batteries
1 Piece(s)Available

9 Days or more

1025BlackBlackNone
1 Piece(s)Available

9 Days or more

1025BlackLight grayNone
1 Piece(s)Available

9 Days or more

1025BlackNavy blueNone
1 Piece(s)Available

9 Days or more

1025BlackRedNone
1 Piece(s)Available

9 Days or more

1025BlackYellowNone
1 Piece(s)Available

9 Days or more

1025Off whiteBlackNone
1 Piece(s)Available

9 Days or more

1025Off whiteLight grayNone
1 Piece(s)Available

9 Days or more

1025Off whiteNavy blueNone
1 Piece(s)Available

9 Days or more

1025Off whiteRedNone
1 Piece(s)Available

9 Days or more

1025Off whiteYellowNone
1 Piece(s)Available

9 Days or more

-33BlackBlackAA x 2
1 Piece(s)Available

9 Days or more

1033BlackLight grayAA x 2
1 Piece(s)Available

9 Days or more

1033BlackNavy blueAA x 2
1 Piece(s)Available

9 Days or more

1033BlackRedAA x 2
1 Piece(s)Available

9 Days or more

1033BlackYellowAA x 2
1 Piece(s)Available

9 Days or more

1033Off whiteBlackAA x 2
1 Piece(s)Available

9 Days or more

1033Off whiteLight grayAA x 2
1 Piece(s)Available

9 Days or more

-33Off whiteNavy blueAA x 2
1 Piece(s)Available

9 Days or more

1033Off whiteRedAA x 2
1 Piece(s)Available

9 Days or more

1033Off whiteYellowAA x 2

Loading...

Basic Information

W(mm) 88 D(mm) 146 Material ABS resin
Protection grade (IP) IP67 Installation location Indoor Standard UL
Operating temperature range(℃) -10 to 60 Self-extinguishing(UL94) V-0 Tightening torque(N・m) 0.2 to 0.3
W(mm) 88 D(mm) 146

Additional Products in this Category

Tech Support