(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
φ22 mm Selector Switch (Illumination Type) A22NW Series
OMRON
φ22 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NW (illuminated type) and A22NS (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
Days to Ship: | 9 Days or more |
---|
φ22 mm Selector Switch (Non-illumination Type) A22NS Series
OMRON
φ22 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
Days to Ship: | 9 Days or more |
---|
φ22 mm Key Type Selector Switch A22NK Series
OMRON
φ22 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 13 for protective structure
Days to Ship: | 9 Days or more |
---|
Maruyasu Dengyo
Maruyasu Dengyo's, round 25mm diameter selector switch with two notches (1a1b).
[Features]
・Screw mounting.
・CE and CUL standard approved.
Days to Ship: | 8 Days or more |
---|
Selector Switch Mounting Hole φ16, φ22, φ30
MISUMI
Selector switch with selectable notch model. 3 type shapes.
Days to Ship: | Same day or more |
---|
Show Stock Products
Key Lock Switch Mounting Hole φ16, φ22, φ30
MISUMI
Selector Switch Operated by Inserting S Key
Days to Ship: | 8 Days or more |
---|
[Low-price] Selector Switch φ25 (Knob-Model, 2-notch)
MISUMI
Inexpensive and high quality selector switch φ25 (Knob Model / 2-notch). Made in Japan.
Days to Ship: | 8 Days or more |
---|
Maruyasu Dengyo [Low Price] Selector Switch ⌀25 (Knob: 3-Notch)
Maruyasu Dengyo
•Type : Selector
•Shape : Circular Type
•With Key : None
•Contact configuration (key lock, selector) : 1a1b
For complete product overview and details on [Low Price] Selector Switch ?25 (Knob: 3-Notch) (Maruyasu Dengyo) see the sections below:
Days to Ship: | 8 Days or more |
---|
Guard Lock / Safety / Key Selector Switch A22LK
OMRON
A key-type selector switch that used a guard lock to prevent accidental mode changes.
[Features]
· Selector Switch for secure equipment activation during maintenance.
· The key operation unit guard lock makes it possible to prevent incorrect operation.
· The key has the same shape as the following keys:
The key for the Safety Key Selector Switch A22TK
The trapped key of the Guard Lock Safety Door Switch D4JL.
The lockout key of the Slide Key Unit D4SL-NSK10-LK.
Days to Ship: | 9 Days |
---|
Maruyasu Dengyo [Low Price] Selector Switch ⌀25 (Knob, Two Notches)
Maruyasu Dengyo
•Type : Selector
•Shape : Circular Type
•With Key : None
•Contact configuration (key lock, selector) : 1a, Other
For complete product overview and details on [Low Price] Selector Switch ?25 (Knob, Two Notches) (Maruyasu Dengyo) see the sections below:
Days to Ship: | 8 Days or more |
---|
Key-Type Selector Switch (Detachable) (Cylindrical ø16) A165K
OMRON
Detachable construction with cylindrical ø16 body series
[Features]
· Same detachable construction as the A16-series push-button switches
Now with shortened mounting depth of 28.5 mm
· The same contacts can be used for both standard loads and micro loads.
· IP65 oil-resistant models.
Days to Ship: | 9 Days or more |
---|
Knob-Type Selector Switch (Detachable) (Cylindrical ø16) A165S/W
OMRON
Detachable construction with cylindrical ø16 body series
[Features]
· Same detachable construction as the A16-series push-button switches
Now with shortened mounting depth of 28.5 mm
· The same contacts can be used for both standard loads and micro loads.
· IP65 oil-resistant models.
· EN 60947-5-1 certified
Days to Ship: | 9 Days or more |
---|
φ30 mm Key Type Selector Switch A30NK Series
OMRON
φ30 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes
Days to Ship: | 9 Days or more |
---|
φ30 mm Selector Switch (Non-illumination Type) A30NS Series
OMRON
φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes
Days to Ship: | 9 Days or more |
---|
φ30 mm Selector Switch (Illumination Type) A30NW Series
OMRON
φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes
Days to Ship: | 9 Days or more |
---|
Knob-type Selector Switch A165S / W
OMRON
Separate construction type cylindrical ø16 series
[Features]
· Same separate construction as the A16-series push-button switches with a miniature design of 28.5 mm.
· The same contacts can be used for both standard and micro loads.
· IP65 oil-resistant type.
· EN60947-5-1 certified.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Type |
Shape |
Mounting hole |
Illumination |
Contact configuration (key lock, selector) |
With Key |
Notch number |
Suspend/Return |
Terminal shape |
Protection function (environmentally resistant) |
Representative standards |
Dimension vertical(mm) |
Dimension width(mm) |
Dimension depth(mm) |
| ||||||||||||||||
Brand | OMRON | OMRON | OMRON | Maruyasu Dengyo | MISUMI | MISUMI | MISUMI | Maruyasu Dengyo | OMRON | Maruyasu Dengyo | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON |
Product Series | Maruyasu Dengyo [Low Price] Selector Switch ⌀25 (Knob: 3-Notch) | Maruyasu Dengyo [Low Price] Selector Switch ⌀25 (Knob, Two Notches) | Key-Type Selector Switch (Detachable) (Cylindrical ø16) A165K | Knob-Type Selector Switch (Detachable) (Cylindrical ø16) A165S/W | ||||||||||||
Days to Ship | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Specifications |
|
| ||||||||||||||
Type | Selector | Selector | Keylock switch | Selector | Keylock switch / Selector | Keylock switch | Selector | Selector | Keylock switch | Selector | Keylock switch | Selector | Keylock switch | Selector | Selector | Selector |
Shape | Circular Type | Circular Type | Circular Type | Circular Type | Silique type / Rectangular shape / Circular Type | Silique type / Rectangular shape / Circular Type | Circular Type | Circular Type | Circular Type | Circular Type | Silique type / Rectangular shape / Circular Type | Silique type / Rectangular shape / Circular Type | Circular Type | Circular Type | Circular Type | Silique type |
Mounting hole | Other | Other | Other | Φ 25 | Φ 16 / Φ 22 / Φ 30 | Φ 16 / Φ 30 | Φ 25 | Φ 25 | Φ 22 | Φ 25 | Φ 16 | Φ 16 | Other | Other | Other | Φ 16 |
Illumination | Present | None | None | None | - | - | - | - | None | - | None | Present / None | None | Present / None | Present | None |
Contact configuration (key lock, selector) | 1a / 2a / 1a1b / Other | 1a / 2a / 1a1b / Other | 1a / 2a / 1a1b / Other | 1a1b | 1a / 2a / 1c / 2c / 1a1b / 2a2b | 1a / 1c / 1a1b | 1a / 2a / Other | 1a1b | - | 1a / Other | 1c / 2c | 1c / 2c | 1a / 2a / 1a1b / Other | 1a / 2a / 1a1b / Other | 1a / 2a / 1a1b / Other | 2c |
With Key | None | None | Present | None | Present / None | Present | - | None | Present | None | Present | None | Present | None | None | None |
Notch number | 2 / 3 | 2 / 3 | 2 / 3 | 2 | 2 / 3 | 2 / 3 | 2 / 3 | 3 | 2 | 2 | 2 / 3 | 2 / 3 | 2 / 3 | 2 / 3 | 2 / 3 | 3 |
Suspend/Return | Suspend / Return | Suspend / Return | Suspend / Return | - | - | - | Suspend | - | Suspend | - | Suspend / Return | Suspend / Return | Suspend / Return | Suspend / Return | Suspend / Return | Return |
Terminal shape | Screw terminal / Insertion Terminal | Screw terminal / Insertion Terminal | Screw terminal / Insertion Terminal | Screw terminal | Solder terminal / Screw terminal / Solder terminal/tab terminal | Screw terminal / Solder terminal/tab terminal | Screw terminal | Screw terminal | Screw terminal | Screw terminal | Solder terminal | Solder terminal / Other | Screw terminal / Insertion Terminal | Screw terminal / Insertion Terminal | Screw terminal / Insertion Terminal | Solder terminal |
Protection function (environmentally resistant) | Present | Present | Present | Present | Present | Present | - | Present | Present | Present | - | Present | Present | Present | Present | Present |
Representative standards | CE / UL / CUL / TUV / CCC / CSA | CE / UL / CUL / TUV / CCC / CSA | CE / UL / CUL / TUV / CCC / CSA | CE / CUL | CE / UL / CUL / TUV / CCC / CSA | CE / UL / CUL / TUV / CCC / CSA | - | - | CE / UL / CUL / TUV / CCC / CSA | - | CE / UL / CUL / TUV / CCC | CE / UL / CUL / TUV / CCC | CE / UL / CUL / TUV / CCC / CSA | CE / UL / CUL / TUV / CCC / CSA | CE / UL / CUL / TUV / CCC / CSA | UL / CUL / TUV / CCC |
Dimension vertical(mm) | 47 ~ 47.6 | 47 ~ 47.6 | 47 ~ 47.6 | 39 | 18 ~ 41.4 | 18 ~ 37 | - | 39 | 127.1 | 39 | 18 | 18 | 47 ~ 47.6 | 47 ~ 47.6 | 47 ~ 47.6 | 18 |
Dimension width(mm) | 30 | 30 | 30 | 29.5 | 24 ~ 41 | 24 ~ 41 | - | 29.5 | 89 | 29.5 | 18 ~ 24 | 18 ~ 24 | 34.7 | 30 ~ 34.7 | 30 ~ 34.7 | 24 |
Dimension depth(mm) | 63.7 ~ 69.5 | 63.7 ~ 69.5 | 58.3 ~ 64.1 | 69 | 45.5 ~ 83 | 56.4 ~ 85 | - | 69 | - | 69 | 30.6 | 39.6 ~ 69.4 | 58.3 ~ 64.1 | 63.7 ~ 69.5 | 63.7 ~ 69.5 | 47 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy