(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

φ30 mm Key Type Selector Switch A30NK Series

φ30 mm Key Type Selector Switch A30NK Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • φ30 mm Key Type Selector Switch A30NK Series
  • φ30 mm Key Type Selector Switch A30NK Series
  • Volume Discount

φ30 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A30NK-2MM-01BA-G002
A30NK-2MM-01BA-G100
A30NK-2MM-01BA-G101
A30NK-2MM-01BA-G102
A30NK-2MM-01BA-G111
A30NK-2MM-01BA-G112
A30NK-2MM-01BA-G122
A30NK-2MM-01BA-G202
A30NK-2MM-01BA-G222
A30NK-2MM-01BA-P002
A30NK-2MM-01BA-P100
A30NK-2MM-01BA-P101
A30NK-2MM-01BA-P102
A30NK-2MM-01BA-P111
A30NK-2MM-01BA-P112
A30NK-2MM-01BA-P122
A30NK-2MM-01BA-P202
A30NK-2MM-01BA-P222
A30NK-3MB-01DA-G011
A30NK-3MB-01DA-G012
A30NK-3MB-01DA-G021
A30NK-3MB-01DA-G022
A30NK-3MB-01DA-G101
A30NK-3MB-01DA-G102
A30NK-3MB-01DA-G110
A30NK-3MB-01DA-G111
A30NK-3MB-01DA-G112
A30NK-3MB-01DA-G120
A30NK-3MB-01DA-G121
A30NK-3MB-01DA-G122
A30NK-3MB-01DA-G201
A30NK-3MB-01DA-G202
A30NK-3MB-01DA-G210
A30NK-3MB-01DA-G211
A30NK-3MB-01DA-G212
A30NK-3MB-01DA-G220
A30NK-3MB-01DA-G221
A30NK-3MB-01DA-G222
A30NK-3MB-01DA-P011
A30NK-3MB-01DA-P012
A30NK-3MB-01DA-P021
A30NK-3MB-01DA-P022
A30NK-3MB-01DA-P101
A30NK-3MB-01DA-P102
A30NK-3MB-01DA-P110
A30NK-3MB-01DA-P111
A30NK-3MB-01DA-P112
A30NK-3MB-01DA-P120
A30NK-3MB-01DA-P121
A30NK-3MB-01DA-P122
A30NK-3MB-01DA-P201
A30NK-3MB-01DA-P202
A30NK-3MB-01DA-P210
A30NK-3MB-01DA-P211
A30NK-3MB-01DA-P212
A30NK-3MB-01DA-P220
A30NK-3MB-01DA-P221
A30NK-3MB-01DA-P222
A30NK-3ML-01BA-G011
A30NK-3ML-01BA-G012
Part NumberMinimum order quantityVolume DiscountDays to Ship Contact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension vertical
(mm)
Dimension depth
(mm)
Key Release Position Unit Position (1-2-3)
1 Piece(s)Available

10 Days or more

[2a+1b] 1b2[Suspend] Stop at Each PositionScrew terminal4764.1Released From LeftBlank-Blank-NC
1 Piece(s)Available

10 Days or more

1a2[Suspend] Stop at Each PositionScrew terminal4764.1Released From LeftNO-Blank-Blank
1 Piece(s)Available

10 Days or more

2a2[Suspend] Stop at Each PositionScrew terminal4764.1Released From LeftNO-Blank-NO
1 Piece(s)Available

10 Days or more

1a1b2[Suspend] Stop at Each PositionScrew terminal4764.1Released From LeftNO-Blank-NC
1 Piece(s)Available

10 Days or more

[2a+1b] 3a2[Suspend] Stop at Each PositionScrew terminal4764.1Released From LeftNO-NO-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 2a1b2[Suspend] Stop at Each PositionScrew terminal4764.1Released From LeftNO-NO-NC
1 Piece(s)Available

10 Days or more

[2a+1b] 1a2b2[Suspend] Stop at Each PositionScrew terminal4764.1Released From LeftNO-NC-NC
1 Piece(s)Available

10 Days or more

[2a+1b] 2b2[Suspend] Stop at Each PositionScrew terminal4764.1Released From LeftNC-Blank-NC
1 Piece(s)Available

10 Days or more

[2a+1b] 3b2[Suspend] Stop at Each PositionScrew terminal4764.1Released From LeftNC-NC-NC
1 Piece(s)Available

10 Days or more

[2a+1b] 1b2[Suspend] Stop at Each PositionInsertion Terminal47.658.3Released From LeftBlank-Blank-NC
1 Piece(s)Available

10 Days or more

1a2[Suspend] Stop at Each PositionInsertion Terminal47.658.3Released From LeftNO-Blank-Blank
1 Piece(s)Available

10 Days or more

2a2[Suspend] Stop at Each PositionInsertion Terminal47.658.3Released From LeftNO-Blank-NO
1 Piece(s)Available

10 Days or more

1a1b2[Suspend] Stop at Each PositionInsertion Terminal47.658.3Released From LeftNO-Blank-NC
1 Piece(s)Available

10 Days or more

[2a+1b] 3a2[Suspend] Stop at Each PositionInsertion Terminal47.658.3Released From LeftNO-NO-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 2a1b2[Suspend] Stop at Each PositionInsertion Terminal47.658.3Released From LeftNO-NO-NC
1 Piece(s)Available

10 Days or more

[2a+1b] 1a2b2[Suspend] Stop at Each PositionInsertion Terminal47.658.3Released From LeftNO-NC-NC
1 Piece(s)Available

10 Days or more

[2a+1b] 2b2[Suspend] Stop at Each PositionInsertion Terminal47.658.3Released From LeftNC-Blank-NC
1 Piece(s)Available

10 Days or more

[2a+1b] 3b2[Suspend] Stop at Each PositionInsertion Terminal47.658.3Released From LeftNC-NC-NC
1 Piece(s)Available

10 Days or more

2a3[Return] Double ReturnScrew terminal4764.1DropoutBlank-NO-NO
1 Piece(s)Available

10 Days or more

1a1b3[Return] Double ReturnScrew terminal4764.1DropoutBlank-NO-NC
1 Piece(s)Available

10 Days or more

1a1b3[Return] Double ReturnScrew terminal4764.1DropoutBlank-NC-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 2b3[Return] Double ReturnScrew terminal4764.1DropoutBlank-NC-NC
1 Piece(s)Available

10 Days or more

2a3[Return] Double ReturnScrew terminal4764.1DropoutNO-Blank-NO
1 Piece(s)Available

10 Days or more

1a1b3[Return] Double ReturnScrew terminal4764.1DropoutNO-Blank-NC
1 Piece(s)Available

10 Days or more

2a3[Return] Double ReturnScrew terminal4764.1DropoutNO-NO-Blank
1 Piece(s)Available

10 Days or more

[2a+1b] 3a3[Return] Double ReturnScrew terminal4764.1DropoutNO-NO-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 2a1b3[Return] Double ReturnScrew terminal4764.1DropoutNO-NO-NC
1 Piece(s)Available

10 Days or more

1a1b3[Return] Double ReturnScrew terminal4764.1DropoutNO-NC-Blank
1 Piece(s)Available

10 Days or more

[2a+1b] 2a1b3[Return] Double ReturnScrew terminal4764.1DropoutNO-NC-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 1a2b3[Return] Double ReturnScrew terminal4764.1DropoutNO-NC-NC
1 Piece(s)Available

10 Days or more

1a1b3[Return] Double ReturnScrew terminal4764.1DropoutNC-Blank-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 2b3[Return] Double ReturnScrew terminal4764.1DropoutNC-Blank-NC
1 Piece(s)Available

10 Days or more

1a1b3[Return] Double ReturnScrew terminal4764.1DropoutNC-NO-Blank
1 Piece(s)Available

10 Days or more

[2a+1b] 2a1b3[Return] Double ReturnScrew terminal4764.1DropoutNC-NO-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 1a2b3[Return] Double ReturnScrew terminal4764.1DropoutNC-NO-NC
1 Piece(s)Available

10 Days or more

[2a+1b] 2b3[Return] Double ReturnScrew terminal4764.1DropoutNC-NC-Blank
1 Piece(s)Available

10 Days or more

[2a+1b] 1a2b3[Return] Double ReturnScrew terminal4764.1DropoutNC-NC-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 3b3[Return] Double ReturnScrew terminal4764.1DropoutNC-NC-NC
1 Piece(s)Available

10 Days or more

2a3[Return] Double ReturnInsertion Terminal47.658.3DropoutBlank-NO-NO
1 Piece(s)Available

10 Days or more

1a1b3[Return] Double ReturnInsertion Terminal47.658.3DropoutBlank-NO-NC
1 Piece(s)Available

10 Days or more

1a1b3[Return] Double ReturnInsertion Terminal47.658.3DropoutBlank-NC-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 2b3[Return] Double ReturnInsertion Terminal47.658.3DropoutBlank-NC-NC
1 Piece(s)Available

10 Days or more

2a3[Return] Double ReturnInsertion Terminal47.658.3DropoutNO-Blank-NO
1 Piece(s)Available

10 Days or more

1a1b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNO-Blank-NC
1 Piece(s)Available

10 Days or more

2a3[Return] Double ReturnInsertion Terminal47.658.3DropoutNO-NO-Blank
1 Piece(s)Available

10 Days or more

[2a+1b] 3a3[Return] Double ReturnInsertion Terminal47.658.3DropoutNO-NO-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 2a1b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNO-NO-NC
1 Piece(s)Available

10 Days or more

1a1b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNO-NC-Blank
1 Piece(s)Available

10 Days or more

[2a+1b] 2a1b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNO-NC-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 1a2b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNO-NC-NC
1 Piece(s)Available

10 Days or more

1a1b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNC-Blank-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 2b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNC-Blank-NC
1 Piece(s)Available

10 Days or more

1a1b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNC-NO-Blank
1 Piece(s)Available

10 Days or more

[2a+1b] 2a1b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNC-NO-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 1a2b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNC-NO-NC
1 Piece(s)Available

10 Days or more

[2a+1b] 2b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNC-NC-Blank
1 Piece(s)Available

10 Days or more

[2a+1b] 1a2b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNC-NC-NO
1 Piece(s)Available

10 Days or more

[2a+1b] 3b3[Return] Double ReturnInsertion Terminal47.658.3DropoutNC-NC-NC
1 Piece(s)Available

10 Days or more

2a3[Return] Right ReturnScrew terminal4764.1Released From LeftBlank-NO-NO
1 Piece(s)Available

10 Days or more

1a1b3[Return] Right ReturnScrew terminal4764.1Released From LeftBlank-NO-NC

Loading...

Basic Information

Type Key type selector switch Shape Circular Mounting hole φ30.5
Illumination None With Key Present Protection function (environmentally resistant) Present
Representative standards CE / UL / CUL / TUV / CCC / CSA Dimension width(mm) 34.7 Bezel Material Metal
Key No. No.1 Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10
IP Protection Degree IP66

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.