(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Low-price] Selector Switch φ25 (Knob-Model, 2-notch)

[Low-price] Selector Switch φ25 (Knob-Model, 2-notch)
  • New Products
  • Volume Discount

Inexpensive and high quality selector switch φ25 (Knob Model / 2-notch). Made in Japan.

・ Knob Type 2-notch / 3-notch

・ Manual Return, Right / Right & Left

・ Ring Material Metal

Part Number

Configured Part Number is shown.

Part Number
A25SN201B
A25SN210B
A25SN311B
Part NumberMinimum order quantityVolume DiscountDays to Ship Contact configuration (key lock, selector) Notch number Functional Operation
1 Piece(s)Available

8 Days or more

1b2Right Left
1 Piece(s)Available

8 Days or more

1a2Right
1 Piece(s)Available

8 Days or more

2a3Right Left

Loading...

  1. 1

Drawing

Selector Switch Ø 25 (Knob-Model, 2-notch):Related Image

Basic Information

Type Selector Shape Round Model Mounting hole φ25
Suspend/Return Stop Terminal shape Screw Terminal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.