| 1 Piece(s) | Available |
17 Days or more
| Square shape | None | 1c | 2 | [Return] Return | Solder terminal | CE / UL / CUL / TUV / CCC | 18 | 39.6 | Black | - | - | - |
| 1 Piece(s) | Available |
17 Days or more
| Square shape | None | 2c | 2 | [Suspend] Stop at Each Position | Solder terminal | CE / UL / CUL / TUV / CCC | 18 | 39.6 | Black | - | - | - |
| 1 Piece(s) | Available |
17 Days or more
| Square shape | None | 2c | 3 | [Suspend] Stop at Each Position | Solder terminal | CE / UL / CUL / TUV / CCC | 18 | 39.6 | Black | - | - | - |
| 1 Piece(s) | Available |
17 Days or more
| Rectangle | None | 1c | 2 | [Return] Return | Solder terminal | CE / UL / CUL / TUV / CCC | 24 | 39.6 | Black | - | - | - |
| 1 Piece(s) | Available |
17 Days or more
| Rectangle | None | 2c | 2 | [Return] Return | Solder terminal | CE / UL / CUL / TUV / CCC | 24 | 39.6 | Black | - | - | - |
| 1 Piece(s) | Available |
17 Days or more
| Circular | None | 2c | 2 | [Return] Return | Solder terminal | CE / UL / CUL / TUV / CCC | 18 | 39.6 | Black | - | - | - |
| 1 Piece(s) | Available |
9 Days or more
| Circular | None | 1c | 2 | [Suspend] Stop at Each Position | Solder terminal | CE / UL / CUL / TUV / CCC | 18 | 39.6 | Black | - | - | - |
| 1 Piece(s) | Available |
9 Days or more
| Circular | None | 2c | 2 | [Suspend] Stop at Each Position | Solder terminal | CE / UL / CUL / TUV / CCC | 18 | 39.6 | Black | - | - | - |
| 1 Piece(s) | Available |
9 Days or more
| Circular | None | 2c | 3 | [Suspend] Stop at Each Position | Solder terminal | CE / UL / CUL / TUV / CCC | 18 | 39.6 | Black | - | - | - |
| 1 Piece(s) | Available |
17 Days or more
| Square shape | Present | 2c | 2 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 18 | 39.6 | Green | LED | - | 24 V |
| 1 Piece(s) | Available |
9 Days
| Square shape | Present | 1c | 2 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 18 | 39.6 | Yellow | LED | - | 24 V |
| 1 Piece(s) | Available |
17 Days or more
| Rectangle | Present | 1c | 2 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 24 | 39.6 | Green | LED | - | 24 V |
| 1 Piece(s) | Available |
9 Days or more
| Rectangle | Present | 2c | 2 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 24 | 39.6 | Green | LED | - | 24 V |
| 1 Piece(s) | Available |
17 Days or more
| Rectangle | Present | 2c | 2 | [Suspend] Stop at Each Position | [Other] Quick Connector | UL / CUL / TUV / CCC | 24 | 69.4 | Green | - | LED | 100/110 V AC/DC |
| 1 Piece(s) | Available |
17 Days or more
| Rectangle | Present | 1c | 2 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 24 | 39.6 | Red | LED | - | 24 V |
| 1 Piece(s) | Available |
17 Days or more
| Rectangle | Present | 2c | 2 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 24 | 39.6 | Red | LED | - | 24 V |
| 1 Piece(s) | Available |
17 Days or more
| Rectangle | Present | 1c | 2 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 24 | 39.6 | Yellow | LED | - | 24 V |
| 1 Piece(s) | Available |
17 Days or more
| Rectangle | Present | 2c | 2 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 24 | 39.6 | Yellow | LED | - | 24 V |
| 1 Piece(s) | Available |
17 Days or more
| Rectangle | Present | 2c | 3 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 24 | 39.6 | Green | LED | - | 24 V |
| 1 Piece(s) | Available |
17 Days or more
| Rectangle | Present | 2c | 3 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 24 | 39.6 | Red | LED | - | 24 V |
| 1 Piece(s) | Available |
17 Days or more
| Rectangle | Present | 2c | 3 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 24 | 39.6 | Yellow | LED | - | 24 V |
| 1 Piece(s) | Available |
17 Days or more
| Circular | Present | 1c | 2 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 18 | 39.6 | Red | LED | - | 24 V |
| 1 Piece(s) | Available |
17 Days or more
| Circular | Present | 2c | 2 | [Suspend] Stop at Each Position | [Other] Quick Connector | UL / CUL / TUV / CCC | 24 | 69.4 | Red | - | LED | 100/110 V AC/DC |
| 1 Piece(s) | Available |
17 Days or more
| Circular | Present | 2c | 3 | [Suspend] Stop at Each Position | Solder terminal | UL / CUL / TUV / CCC | 18 | 39.6 | Red | LED | - | 24 V |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy