(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Key Lock Switch Mounting Hole φ16, φ22, φ30

Key Lock Switch Mounting Hole φ16, φ22, φ30

Click this image to zoom it.

Move the mouse over the image to zoom

  • Key Lock Switch Mounting Hole φ16, φ22, φ30
  • Key Lock Switch Mounting Hole φ16, φ22, φ30
  • Key Lock Switch Mounting Hole φ16, φ22, φ30
  • Key Lock Switch Mounting Hole φ16, φ22, φ30
  • Key Lock Switch Mounting Hole φ16, φ22, φ30
  • Key Lock Switch Mounting Hole φ16, φ22, φ30
  • Key Lock Switch Mounting Hole φ16, φ22, φ30
  • Key Lock Switch Mounting Hole φ16, φ22, φ30
  • Volume Discount

Selector Switch Operated by Inserting S Key

  • UL
  • c-UL
  • CSA
  • CE-Compliant
  • TUV
  • VDE
  • CCC


● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.
● The key for each model number is shared.

Part Number

Configured Part Number is shown.

Specifications

Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Model Number Mounting
Hole Ø
Shape Operation
Function
Configuration Structure Protective Structure Acquired Standards Terminal Specification
Group
Basic Model Number Key removal position
KL: Left removal
KA: Full removal
UL c-UL CSA TUV VDE CE CCC
MSB1R216 KL Ø16 Oblong Manual 90 degrees
2-notch
1c Integrated IP65 - - - Solder A
SB1R216 KL
KA
- - B
SB1R2114 1a1b Separation IP40 - - C
SB1S2116 Square IP65 Oilproof - - D
MSB2BC210 KL Ø22 Round 1a IP40 - - - - - M3.5
Screw
Terminal
E
SB2BC210 KL
KA
IP65 Oilproof - - F
MSB2BC211 KL 1a1b IP40 - - - - - E
SB2BC211 KL
KA
IP65 Oilproof - - F
MSB2BC320 KA Manual 45 degrees
3-notch
2a IP40 - - - - - E
SB2BC311 KL
KA
1a1b IP65 Oilproof - - G
MSB3BC210 KL Ø30 Manual 90 degrees
2-notch
1a IP40 - - - - - E
SB3BC210 KL
KA
IP65 Oilproof - - H
SB3BC211 1a1b - -
SB3BC311 Manual 45 degrees
3-notch
- - I

More Information

Detailed Specifications

Specification
Group
Switch Circuit Ratings Working
Temperature
Range
Insulation
Resistance
Peak Voltage VAC 1 minute Durability (10,000 times or more) Body Mass g (Approx.)
Rated
Insulation
Voltage (Ui)
Rated
Conducting
Current (lth)
Rated
Working
Voltage (Ue)
Rated Working Current - Between
Charger and Ground
Between Different-Pole
Terminals
Mechanical Electrical
AC DC
P.F=0.7 P.F=1 Resistive Load (AC-12) Inductive Load (AC-13) Coil Load (AC-15) - Resistive Load (DC-12) Inductive Load (DC-13) Coil Load (AC-15)
A 250V 5A 24V - - - - - 1A - - - -25 ~
+55°C
100

or more
- - 2000 20 5 9
125V 3A 5A - - - 0.2A - - -
250V 2A 3A - - - 0.1A - - -
B
C
D
24V - - - - - - 1A 0.7A - B: -10 ~ +55
C: -20 ~ +70
D: -10 ~ +70
- 2000 B: 2000
C: 1500
D: 1500
25
Key removal & insertion
B: 25 C / D: 1
10 16
~
21
110V - - 1.5A 1A - - 0.2A 0.15A -
220V - - 1A 0.7A - - - - -
E 660V 10A 24V - - - - - 10A - - - -25 ~
+55°C
3000 - - 20 5 45
~
52
48V - - - - - 5A - - -
110V 10A - - - - 2.2A - - -
220V 6A - - - - 1.1A - - -
380V 4A - - - - - - - -
500V 2A - - - - - - - -
F

G
600V 24V - - - - 6A - - - F: 4 A
G: 2 A
-20 ~
+70°C
- 2500 2500 100
Key removal & insertion
1
50 49
120V - - - - 6A - - - F: 1.3A
G: 0.65A
240V - - - - 6A - - - F: 0.45A
G: 0.23A
480V - - - - 2.5A - - - -
600V - - - - 2A - - - -
H

I
24V - - - - 6A - H: 6 A
I: 3 A
- H: 4A
I: 2A
- 59
110V - - - - 6A - H: 2.5A
I: 1.3A
- H: 1.3A
I: 0.65A
220V - - - - 6A - H: 1A
I: 0.5A
- H: 0.45A
I: 0.23A
440V - - - - 2.5A - - - -
550V - - - - 2A - - - -


Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Part Number
SB1R2114-KA
SB1R2114-KL
SB1R216-KA
SB1S2116-KA
SB1S2116-KL
SB2BC210-KA
SB2BC210-KL
SB2BC211-KA
SB2BC211-KL
SB2BC311-KL
SB3BC210-KA
SB3BC210-KL
SB3BC211-KA
SB3BC211-KL
SB3BC311-KA
SB3BC311-KL
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Mounting hole Contact configuration (key lock, selector) Notch number Terminal shape Protection function (environmentally resistant) Representative standards Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at 110 VAC
(A)
Current Capacity at 24 VDC
(A)
Mounted Key Option
1 Piece(s)Available

8 Days or more

Oblong Modelφ161a1b2Solder Cum Tab[Present] IP40CE / UL / TUV / CCC / CSA182478.51.51All Slip-off
1 Piece(s)Available

8 Days or more

Oblong Modelφ161a1b2Solder Cum Tab[Present] IP40CE / UL / TUV / CCC / CSA182478.51.51Left Removal
1 Piece(s)Available

8 Days or more

Oblong Modelφ161c2Solder Cum Tab[Present] IP40CE / UL / CUL / TUV / CCC182456.41.51All Slip-off
1 Piece(s)Available

9 Days or more

Square Typeφ161a1b2Solder Cum Tab[Present] IP65 OilproofCE / UL / TUV / CCC / CSA182478.51.51All Slip-off
1 Piece(s)Available

8 Days or more

Square Typeφ161a1b2Solder Cum Tab[Present] IP40CE / UL / TUV / CCC / CSA182478.51.51Left Removal
1 Piece(s)Available

8 Days or more

Round Modelφ301a2Screw Terminal[Present] IP65 OilproofCE / UL / TUV / CCC / CSA373085--All Slip-off
1 Piece(s)Available

8 Days or more

Round Modelφ301a2Screw Terminal[Present] IP65 OilproofCE / UL / TUV / CCC / CSA373084--Left Removal
1 Piece(s)Available

8 Days or more

Round Modelφ301a1b2Screw Terminal[Present] IP65 OilproofCE / UL / TUV / CCC / CSA373084--All Slip-off
1 Piece(s)Available

9 Days or more

Round Modelφ301a1b2Screw Terminal[Present] IP65 OilproofCE / UL / TUV / CCC / CSA373085--Left Removal
1 Piece(s)Available

16 Days or more

Round Modelφ301a1b3Screw Terminal[Present] IP65 OilproofCE / UL / TUV / CCC / CSA373084--Left Removal
1 Piece(s)Available

8 Days or more

Round Modelφ301a2Screw Terminal[Present] IP65 OilproofCE / UL / TUV / CCC / CSA374184-6All Slip-off
1 Piece(s)Available

9 Days or more

Round Modelφ301a2Screw Terminal[Present] IP65 OilproofCE / UL / TUV / CCC / CSA374184-6Left Removal
1 Piece(s)Available

9 Days or more

Round Modelφ301a1b2Screw Terminal[Present] IP65 OilproofCE / UL / TUV / CCC / CSA374184-6All Slip-off
1 Piece(s)Available

9 Days or more

Round Modelφ301a1b2Screw Terminal[Present] IP65 OilproofCE / UL / TUV / CCC / CSA374184-6Left Removal
1 Piece(s)Available

16 Days or more

Round Modelφ301a1b3Screw Terminal[Present] IP65 OilproofCE / UL / TUV / CCC / CSA374184-3All Slip-off
1 Piece(s)Available

17 Days or more

Round Modelφ301a1b3Screw Terminal[Present] IP65 OilproofCE / UL / TUV / CCC / CSA374184-3Left Removal

Loading...

  1. 1

Basic Information

Type Key Lock Switch With Key Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.