(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Maruyasu Dengyo [Low Price] Selector Switch ⌀25 (Knob, Two Notches)

Maruyasu Dengyo [Low Price] Selector Switch ⌀25 (Knob, Two Notches)
  • Volume Discount

•Type : Selector
•Shape : Circular Type
•With Key : None
•Contact configuration (key lock, selector) : 1a, Other
For complete product overview and details on [Low Price] Selector Switch ?25 (Knob, Two Notches) (Maruyasu Dengyo) see the sections below:

Part Number
A25SN201B
A25SN210B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSContact configuration (key lock, selector)
1 Piece(s)Available

8 Days or more

101b
1 Piece(s)Available

8 Days or more

101a

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type Mounting hole Φ 25
With Key None Notch number 2 Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Dimension vertical(mm) 39 Dimension width(mm) 29.5
Dimension depth(mm) 69 When Current capacity is AC 110 V(A) 6 Current capacity @ 24 VDC(A) 6

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.