(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Separate construction type cylindrical ø16 series
[Features]
· Same separate construction as the A16-series push-button switches with a miniature design of 28.5 mm.
· The same contacts can be used for both standard and micro loads.
· IP65 oil-resistant type.
· EN60947-5-1 certified.
Part Number
Configured Part Number is shown.
A165S-J3A-2
Type | Knob type selector switch | Shape | Rectangle | Mounting hole | Φ 16 |
---|---|---|---|---|---|
Illumination | None | Contact configuration (key lock, selector) | 2c | With Key | None |
Notch number | 3 | Suspend/Return | Return | Terminal shape | Solder terminal |
Protection function (environmentally resistant) | Present | Representative standards | UL / CUL / TUV / CCC | Dimension vertical(mm) | 18 |
Dimension width(mm) | 24 | Dimension depth(mm) | 47 | Protective structure details | IP65 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy