(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vibration Pen (Part Numbers)

Vibration Pen
  • Volume Discount

•Model: Inscription Pen
•Overall Length (mm): 175
•Rated Voltage (v): AC100V
•Rated Frequency (hz): 50~60HZ
•Rated Current A: 7W

PDF

Part Number

Configured Part Number is shown.

D-1

 
Part Number
D-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Model Engraving pen Overall Length(mm) 175 Rated Voltage(V) AC100V
Rated Frequency(Hz) 50~60HZ Rated Current A 7W Application Iron, aluminum, brass, copper, plastic, glass, stone, wood, and various other materials can be engraved.
Product Name Vibration Pen Accessory Template 1-piece is included. Material Body: ABS Resin / Tip: Cemented Carbide (G2)
Features Vibration power can be adjusted in 5 settings Mass(g) 295

Please check the type/dimensions/specifications of the part D-1 in the Vibration Pen series.

Additional Products in this Category

Tech Support