(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Engraving Tool Numbers

Manual Engraving Tool Numbers
  • Volume Discount

[Features]
· The grooves are deeper than those of other companies, and the shanks are thicker as well, so truly beautiful characters can be engraved, and the engravings last for an extremely long time.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SKD-50-2
SKD-60-0
SKD-60-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSizes
(mm)
Material dimensions A
(mm)
Material dimensions B
(mm)
Text Trusco Code Minimum engraving dimensions a
(mm)
Minimum engraving dimensions b
(mm)
Maximum engraving dimensions c
(mm)
Maximum engraving dimensions d
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

10510702228-564953.375.360
1 Piece(s)Available

8 Days or more

10613800228-5975648.26.2110
1 Piece(s)Available

9 Days or more

10613801228-5835648.26.2110

Loading...

  1. 1

Basic Information

Model Load Engraving (Numbers) Engravable material Aluminum Material, Brass Material, Copper, SS Material (Not Quenched), SC Material (Not Quenched), SKS Material (Not Quenched), SKD Material (Not Quenched), SKH Material (Not Quenched), SUS Material (Not Quenched) Unengravable material SS Material (Quenched), SC Material (Quenched), SKS Material (Quenched), SKD Material (Quenched), SKH Material (Quenched), SUS Material (Quenched), Carbide Glass, Stone, Rubber, Fabric, Paper, Acrylic
Material Carbon steel (S45C) with quenched tip Features The grooves are deeper than those of other companies, and the shanks are thicker as well, so truly beautiful characters can be engraved, and the engravings last for an extremely long time.

Additional Products in this Category

Tech Support