(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Punch (Octagonal Cylinder)

Center Punch (Octagonal Cylinder)
  • Volume Discount

Octagonal-bodied center punch using PB original special spring steel, promising high strength and a long service life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· Enhances work safety and economic efficiency.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
[Applications]
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
710-1
710-2
710-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Waist size
(mm)
Mass
(g)
Maximum tip diameter
(mm)
1 Piece(s)Available

8 Days or more

100φ8343
1 Piece(s)Available

8 Days or more

120φ10633.6
1 Piece(s)Available

8 Days or more

120φ12894

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Center Tip hardness HRC58°
Striking part hardness HRC45°~48° Features This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.

Additional Products in this Category

Tech Support