(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pneumatically Driven Engraving Pen "Work Marker" Replacement Pen Tip

Pneumatically Driven Engraving Pen "Work Marker" Replacement Pen Tip
  • Volume Discount

•Model: Inscription Pen
•Trusco Code: 334-2301
•Feature: It is possible to engrave letters deeper, clearer, and faster with vibration frequency three times higher than the conventional pneumatic drive pen (600 times/minute or more).
•Mass (g): 3.7

Part Number

Configured Part Number is shown.

EW-101

Part Number
EW-101
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Engraving pen Trusco Code 334-2301 Features It is possible to engrave letters deeper, clearer, and faster with vibration frequency three times higher than the conventional pneumatic drive pen (600 times/minute or more).
Mass(g) 3.7

Please check the type/dimensions/specifications of the part EW-101 in the Pneumatically Driven Engraving Pen "Work Marker" Replacement Pen Tip series.

Additional Products in this Category

Tech Support