(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Pin Punch (Octagonal Body) 735

Tapered Pin Punch (Octagonal Body) 735
  • Volume Discount

[Features]
· The material is a PB original special spring steel, promising high strength and a long service life With a nickel chrome plated surface, it is easy to grip, highly resistant to rust, and has a beautiful external appearance

PDF

Part Number

Configured Part Number is shown.

735-5

 
Part Number
735-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Pin Overall Length(mm) 120
Waist size(mm) φ10 Tip diameter(mm) 5 Mass(g) 63
Tip hardness HRC58° Striking part hardness HRC45°~48° Features This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.

Please check the type/dimensions/specifications of the part 735-5 in the Tapered Pin Punch (Octagonal Body) 735 series.

Additional Products in this Category

Tech Support