| | 1 Piece(s) | Available |
8 Days or more
| 1.5 | 0-9: per 3, 30 units; A-Z: per 1, 26 units; symbol (/, -, X , · , ., +, ±, (, ), &): per 1, 10 units; spacer: 8 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm is small, 2.5 mm or greater is large): 1 block | - | 1.5 | 1 | 2 | 294-0175 | 750 |
| | 1 Piece(s) | Available |
8 Days or more
| 1.5 | 0-9: per 1, 10 units; A-Z: per 1, 26 units; spacer: 5 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm are small, 2.5 mm or greater are large): 1 block | - | 1.5 | 1 | 2 | 294-0191 | 300.0 |
| 26 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 1.5 | A to Z: 1 Each, 26 pcs | 26 | 1.5 | 1 | 2 | 294-0205 | 73.8 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 1.5 | 0-9: 1 each, x 10 | 10 | 1.5 | 1 | 2 | 294-0221 | 28.8 |
| | 1 Piece(s) | Available |
8 Days or more
| 2 | 0-9: per 3, 30 units; A-Z: per 1, 26 units; symbol (/, -, X , · , ., +, ±, (, ), &): per 1, 10 units; spacer: 8 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm is small, 2.5 mm or greater is large): 1 block | - | 2 | 1.3 | 2.4 | 294-0230 | 870 |
| | 1 Piece(s) | Available |
8 Days or more
| 2 | 0-9: per 1, 10 units; A-Z: per 1, 26 units; spacer: 5 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm are small, 2.5 mm or greater are large): 1 block | - | 2 | 1.3 | 2.4 | 294-0256 | 342.5 |
| 26 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 2 | A to Z: 1 Each, 26 pcs | 26 | 2 | 1.3 | 2.4 | 294-0264 | 100.0 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 2 | 0-9: 1 each, x 10 | 10 | 2 | 1.3 | 2.4 | 294-0281 | 40.0 |
| | 1 Piece(s) | Available |
8 Days or more
| 2.5 | 0-9: per 3, 30 units; A-Z: per 1, 26 units; symbol (/, -, X , · , ., +, ±, (, ), &): per 1, 10 units; spacer: 8 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm is small, 2.5 mm or greater is large): 1 block | - | 2.5 | 1.7 | 2.7 | 294-0299 | 1010 |
| | 1 Piece(s) | Available |
8 Days or more
| 2.5 | 0-9: per 1, 10 units; A-Z: per 1, 26 units; spacer: 5 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm are small, 2.5 mm or greater are large): 1 block | - | 2.5 | 1.7 | 2.7 | 294-0311 | 360.0 |
| 26 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 2.5 | A to Z: 1 Each, 26 pcs | 26 | 2.5 | 1.7 | 2.7 | 294-0329 | 126.0 |
| | 1 Piece(s) | Available |
8 Days or more
| 3 | 0-9: per 3, 30 units; A-Z: per 1, 26 units; symbol (/, -, X , · , ., +, ±, (, ), &): per 1, 10 units; spacer: 8 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm is small, 2.5 mm or greater is large): 1 block | - | 3 | 2 | 3 | 294-0353 | 1150 |
| | 1 Piece(s) | Available |
8 Days or more
| 3 | 0-9: per 1, 10 units; A-Z: per 1, 26 units; spacer: 5 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm are small, 2.5 mm or greater are large): 1 block | - | 3 | 2 | 3 | 294-0370 | 385.0 |
| 26 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 3 | A to Z: 1 Each, 26 pcs | 26 | 3 | 2 | 3 | 294-0388 | 140.0 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 3 | 0-9: 1 each, x 10 | 10 | 3 | 2 | 3 | 294-0400 | 51.2 |
| | 1 Piece(s) | Available |
8 Days or more
| 4 | 0-9: per 3, 30 units; A-Z: per 1, 26 units; symbol (/, -, X , · , ., +, ±, (, ), &): per 1, 10 units; spacer: 8 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm is small, 2.5 mm or greater is large): 1 block | - | 4 | 2.7 | 3.7 | 294-0418 | 1180 |
| | 1 Piece(s) | Available |
8 Days or more
| 4 | 0-9: per 1, 10 units; A-Z: per 1, 26 units; spacer: 5 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm are small, 2.5 mm or greater are large): 1 block | - | 4 | 2.7 | 3.7 | 294-0434 | 427.5 |
| 26 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 4 | A to Z: 1 Each, 26 pcs | 26 | 4 | 2.7 | 3.7 | 294-0442 | 152.5 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 4 | 0-9: 1 each, x 10 | 10 | 4 | 2.7 | 3.7 | 294-0469 | 62.5 |
| | 1 Piece(s) | Available |
8 Days or more
| 5 | 0-9: per 3, 30 units; A-Z: per 1, 26 units; symbol (/, -, X , · , ., +, ±, (, ), &): per 1, 10 units; spacer: 8 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm is small, 2.5 mm or greater is large): 1 block | - | 5 | 3.3 | 4.3 | 294-0477 | 1250 |
| | 1 Piece(s) | Available |
8 Days or more
| 5 | 0-9: per 1, 10 units; A-Z: per 1, 26 units; spacer: 5 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm are small, 2.5 mm or greater are large): 1 block | - | 5 | 3.3 | 4.3 | 294-0493 | 472.5 |
| 26 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 5 | A to Z: 1 Each, 26 pcs | 26 | 5 | 3.3 | 4.3 | 294-0507 | 183.8 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 5 | 0-9: 1 each, x 10 | 10 | 5 | 3.3 | 4.3 | 294-0523 | 74.6 |
| | 1 Piece(s) | Available |
8 Days or more
| 6 | 0-9: per 3, 30 units; A-Z: per 1, 26 units; symbol (/, -, X , · , ., +, ±, (, ), &): per 1, 10 units; spacer: 8 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm is small, 2.5 mm or greater is large): 1 block | - | 6 | 4 | 5 | 294-0531 | 1320 |
| | 1 Piece(s) | Available |
8 Days or more
| 6 | 0-9: per 1, 10 units; A-Z: per 1, 26 units; spacer: 5 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm are small, 2.5 mm or greater are large): 1 block | - | 6 | 4 | 5 | 294-0558 | 517.5 |
| 26 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 6 | A to Z: 1 Each, 26 pcs | 26 | 6 | 4 | 5 | 294-0566 | 215.0 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 6 | 0-9: 1 each, x 10 | 10 | 6 | 4 | 5 | 294-0582 | 86.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy