(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square End Mill Regular 4-Flute Corner Radius for High Hardness Steel GF300T 3361

Square End Mill Regular 4-Flute Corner Radius for High Hardness Steel GF300T 3361
  • Volume Discount

[Features]
· Capable of machining hardened materials of hardness exceeding 60 HRC.

Part Number

Configured Part Number is shown.

Part Number
3361-003.000
3361-004.000
3361-005.000
3361-006.000
3361-008.000
3361-010.000
3361-012.000
3361-016.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Effective length of blade l2
(mm)
Neck base diameter d3
(mm)
1 Piece(s)Available

8 Days or more

30.5576214.52.7
1 Piece(s)Available

8 Days or more

40.55762163.7
1 Piece(s)Available

8 Days or more

50.5576217.54.7
1 Piece(s)Available

8 Days or more

615762195.7
1 Piece(s)Available

8 Days or more

8163827127.7
1 Piece(s)Available

8 Days or more

101.5721032159.5
1 Piece(s)Available

8 Days or more

121.58312381811.5
1 Piece(s)Available

8 Days or more

1629216442415.5

Loading...

  1. 1

Basic Information

Work Material Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 Number of Flutes(sheet) 4 Model radius
Coating Other Helix Angle (Θ) Standard torsion (30-40°) Standard G.S.
Coating Details FIRE Blade diameter tolerance h8

Additional Products in this Category

Tech Support