(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CNRS 4-Flute Radius for Difficult-to-Machine Materials

CNRS 4-Flute Radius for Difficult-to-Machine Materials
  • Volume Discount

•Model: Regular Type
•Number Of Flutes (sheet): 4
•Coating: TiCN

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CNRS4060-10-16
CNRS4080-10-16
CNRS4100-10-26
CNRS4100-15-26
CNRS4100-20-26
CNRS4120-10-26
CNRS4120-15-26
CNRS4120-20-26
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
1 Piece(s)Available

8 Days or more

6116906
1 Piece(s)Available

10 Days or more

81161008
1 Piece(s)Available

10 Days or more

1012611010
1 Piece(s)Available

8 Days or more

101.52611010
1 Piece(s)Available

10 Days or more

1022611010
1 Piece(s)Available

10 Days or more

1212612012
1 Piece(s)Available

8 Days or more

121.52612012
1 Piece(s)Available

8 Days or more

1222612012

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Radius
Processing Applications Plane / Side / Curved surface Coating TiCN

Additional Products in this Category

Tech Support