(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Cut Radius End Mill for Heat Resistant Alloy DV-OCSAR Type

One-Cut Radius End Mill for Heat Resistant Alloy DV-OCSAR Type
  • Volume Discount

[Features]
· Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DV-OCSAR4030-05
DV-OCSAR4040-05
DV-OCSAR4040-10
DV-OCSAR4050-05
DV-OCSAR4050-10
DV-OCSAR4060-05
DV-OCSAR4060-10
DV-OCSAR4080-05
DV-OCSAR4080-10
DV-OCSAR4080-20
DV-OCSAR4100-05
DV-OCSAR4100-10
DV-OCSAR4100-20
DV-OCSAR4120-10
DV-OCSAR4120-20
DV-OCSAR4120-30
DV-OCSAR4160-10
DV-OCSAR4160-20
DV-OCSAR4160-30
DV-OCSAR4200-10
DV-OCSAR4200-20
DV-OCSAR4200-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Tolerance
(φDc)
Dimensions/ℓ2
(mm)
1 Piece(s)Available

10 Days or more

30.58606100/-0.01510
1 Piece(s)Available

8 Days or more

40.511606130/-0.01513
1 Piece(s)Available

8 Days or more

4111606130/-0.01513
1 Piece(s)Available

10 Days or more

50.513606150/-0.01515
1 Piece(s)Available

10 Days or more

5113606150/-0.01515
1 Piece(s)Available

8 Days or more

60.513606-0/-0.015-
1 Piece(s)Available

10 Days or more

6113606-0/-0.015-
1 Piece(s)Available

10 Days or more

80.519758-0/-0.02-
1 Piece(s)Available

10 Days or more

8119758-0/-0.02-
1 Piece(s)Available

10 Days or more

8219758-0/-0.02-
1 Piece(s)Available

10 Days or more

100.5228010-0/-0.02-
1 Piece(s)Available

10 Days or more

101228010-0/-0.02-
1 Piece(s)Available

10 Days or more

102228010-0/-0.02-
1 Piece(s)Available

10 Days or more

1212610012-0/-0.02-
1 Piece(s)Available

10 Days or more

1222610012-0/-0.02-
1 Piece(s)Available

10 Days or more

1232610012-0/-0.02-
1 Piece(s)Available

10 Days or more

1613211016-0/-0.02-
1 Piece(s)Available

10 Days or more

1623211016-0/-0.02-
1 Piece(s)Available

10 Days or more

1633211016-0/-0.02-
1 Piece(s)Available

10 Days or more

2013812520-0/-0.02-
1 Piece(s)Available

10 Days or more

2023812520-0/-0.02-
1 Piece(s)Available

10 Days or more

2033812520-0/-0.02-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Tolerance
(φDc)
Dimensions/ℓ2
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Titanium Number of flutes(sheet) 4 Type radius
Machining Application Side / Curved surface Torsion Angle (θ) Powerful Torsion (45°-60°) R Precision(µm) 0.02~-0.02
Detailed coatings Value Coat Specifications For heat-resistant high alloy Machining Application Details Pocket machining, helical processing, shoulder grinding (Corner radius), curved surface processing
Detailed torsion angle 42°~45°

Additional Products in this Category

Tech Support