(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unique shape exhibits high performance
Part Number
Configured Part Number is shown.
R216.2406050CBC13P1630
Blade diameter (D)(φ) | 6 | work material | general steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] |
---|---|---|---|
Number of flutes(sheet) | 4 | Type | radius |
Overall Length (L)(mm) | 57 | Shank diameter (d)(mm) | 6 |
Underneck length (ℓ1)(mm) | 39 | Machining Application | Plane / Side / Inclined Cuts |
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Torsion Angle details(°) | 13 |
Tool type | 16 | Drilling | ≦48HRC |
Show More | |||
End Mill Design | h6 | Coolant | 1 |
Show Less |
Blade diameter (D)(φ) | 6 | work material | general steel / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Type | radius | Overall Length (L)(mm) | 57 | Shank diameter (d)(mm) | 6 |
Underneck length (ℓ1)(mm) | 39 | Machining Application | Plane / Side / Inclined Cuts | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
Torsion Angle details(°) | 13 | Tool type | 16 | Drilling | ≦48HRC |
End Mill Design | h6 | Coolant | 1 |
Please check the type/dimensions/specifications of the part R216.2406050CBC13P1630 in the CoroMill Plura, Carbide Solid End Mill Radius series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy