(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
2-Blade Radius for Shrink-Fit Holder
Part Number
Configured Part Number is shown.
Loading...
Model Number
TSC-SH-CR-EM2B
Outer Diameter D |
Radius R |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Grip Length L1 |
Figure | |||||
1 | 0.2 | 1.5 | 35 | 4 | 30 | 1 | |||||
2 | 0.2 | 3 | 35 | 4 | 28 | 1 | |||||
3 | 0.3 | 0.5 | 4.5 | 40 | 4 | 30 | 1 | ||||
4 | 0.5 | 1 | 6 | 40 | 6 | 28 | 1 | ||||
6 | 0.5 | 1 | 2 | 9 | 45 | 6 | 28 | 2 | |||
8 | 0.5 | 1 | 2 | 12 | 55 | 8 | 33 | 2 | |||
10 | 1 | 2 | 3 | 15 | 60 | 10 | 33 | 2 | |||
12 | 1 | 2 | 3 | 18 | 60 | 12 | 28 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It is designed to have an ideal flute length, shank length and overall length, keeping in mind the usage of a shrink fit holder for processing.
● Improvements to the TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it delivers excellent durability when used in carbon steel raw materials, in addition to heat treated steel and hardened steel.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 2 | Model | Regular Type |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Coating | For High Hardness (Silicone-Based) | Helix Angle (Θ) | Standard Helix (30 to 40°) |
R Precision(µm) | ±0.01 | Additional Classification | Stocked Product |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy