(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid End Mill for Aluminum Machining AL-SEES3-LS-R Type

Solid End Mill for Aluminum Machining AL-SEES3-LS-R Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
AL-SEES3060-LS-R04
AL-SEES3060-LS-R08
AL-SEES3060-LS-R12
AL-SEES3060-LS-R16
AL-SEES3080-LS-R04
AL-SEES3080-LS-R08
AL-SEES3080-LS-R12
AL-SEES3080-LS-R16
AL-SEES3100-LS-R04
AL-SEES3100-LS-R08
AL-SEES3100-LS-R12
AL-SEES3100-LS-R16
AL-SEES3100-LS-R32
AL-SEES3120-LS-R04
AL-SEES3120-LS-R08
AL-SEES3120-LS-R12
AL-SEES3120-LS-R16
AL-SEES3120-LS-R25
AL-SEES3120-LS-R32
AL-SEES3140-LS-R04
AL-SEES3140-LS-R05
AL-SEES3140-LS-R08
AL-SEES3140-LS-R10
AL-SEES3140-LS-R12
AL-SEES3140-LS-R15
AL-SEES3140-LS-R16
AL-SEES3140-LS-R20
AL-SEES3140-LS-R25
AL-SEES3140-LS-R30
AL-SEES3140-LS-R32
AL-SEES3160-LS-R04
AL-SEES3160-LS-R08
AL-SEES3160-LS-R12
AL-SEES3160-LS-R16
AL-SEES3160-LS-R25
AL-SEES3160-LS-R30
AL-SEES3160-LS-R32
AL-SEES3160-LS-R35
AL-SEES3160-LS-R40
AL-SEES3180-LS-R25
AL-SEES3180-LS-R35
AL-SEES3180-LS-R40
AL-SEES3200-LS-R04
AL-SEES3200-LS-R08
AL-SEES3200-LS-R12
AL-SEES3200-LS-R16
AL-SEES3200-LS-R25
AL-SEES3200-LS-R32
AL-SEES3200-LS-R35
AL-SEES3200-LS-R40
AL-SEES3200-LS-R50
AL-SEES3220-LS-R25
AL-SEES3220-LS-R35
AL-SEES3220-LS-R40
AL-SEES3220-LS-R50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
End Blade Shape
1 Piece(s)Available

10 Days or more

60.49805.8Sharp Edges
1 Piece(s)Available

10 Days or more

60.89805.8Sharp Edges
1 Piece(s)Available

10 Days or more

61.29805.8Sharp Edges
1 Piece(s)Available

10 Days or more

61.69805.8Sharp Edges
1 Piece(s)Available

10 Days or more

80.4121007.8Sharp Edges
1 Piece(s)Available

10 Days or more

80.8121007.8Sharp Edges
1 Piece(s)Available

10 Days or more

81.2121007.8Sharp Edges
1 Piece(s)Available

10 Days or more

81.6121007.8Sharp Edges
1 Piece(s)Available

10 Days or more

100.4151309.8Sharp Edges
1 Piece(s)Available

10 Days or more

100.8151309.8Sharp Edges
1 Piece(s)Available

10 Days or more

101.2151309.8Sharp Edges
1 Piece(s)Available

10 Days or more

101.6151309.8Sharp Edges
1 Piece(s)Available

10 Days or more

103.2151309.8Sharp Edges
1 Piece(s)Available

10 Days or more

120.41815011Shape R
1 Piece(s)Available

10 Days or more

120.81815011Shape R
1 Piece(s)Available

10 Days or more

121.21815011Shape R
1 Piece(s)Available

10 Days or more

121.61815011Shape R
1 Piece(s)Available

10 Days or more

122.51815011Shape R
1 Piece(s)Available

10 Days or more

123.21815011Shape R
1 Piece(s)Available

10 Days or more

140.42116013Shape R
1 Piece(s)Available

10 Days or more

140.52116013Shape R
1 Piece(s)Available

10 Days or more

140.82116013Shape R
1 Piece(s)Available

10 Days or more

1412116013Shape R
1 Piece(s)Available

10 Days or more

141.22116013Shape R
1 Piece(s)Available

10 Days or more

141.52116013Shape R
1 Piece(s)Available

10 Days or more

141.62116013Shape R
1 Piece(s)Available

10 Days or more

1422116013Shape R
1 Piece(s)Available

10 Days or more

142.52116013Shape R
1 Piece(s)Available

10 Days or more

1432116013Shape R
1 Piece(s)Available

10 Days or more

143.22116013Shape R
1 Piece(s)Available

10 Days or more

160.42418015Shape R
1 Piece(s)Available

10 Days or more

160.82418015Shape R
1 Piece(s)Available

10 Days or more

161.22418015Shape R
1 Piece(s)Available

10 Days or more

161.62418015Shape R
1 Piece(s)Available

10 Days or more

162.52418015Shape R
1 Piece(s)Available

10 Days or more

1632418015Shape R
1 Piece(s)Available

10 Days or more

163.22418015Shape R
1 Piece(s)Available

10 Days or more

163.52418015Shape R
1 Piece(s)Available

10 Days or more

1642418015Shape R
1 Piece(s)Available

10 Days or more

182.52718017Shape R
1 Piece(s)Available

10 Days or more

183.52718017Shape R
1 Piece(s)Available

10 Days or more

1842718017Shape R
1 Piece(s)Available

10 Days or more

200.43020018Shape R
1 Piece(s)Available

10 Days or more

200.83020018Shape R
1 Piece(s)Available

10 Days or more

201.23020018Shape R
1 Piece(s)Available

10 Days or more

201.63020018Shape R
1 Piece(s)Available

10 Days or more

202.53020018Shape R
1 Piece(s)Available

10 Days or more

203.23020018Shape R
1 Piece(s)Available

10 Days or more

203.53020018Shape R
1 Piece(s)Available

10 Days or more

2043020018Shape R
1 Piece(s)Available

10 Days or more

2053020018Shape R
1 Piece(s)Available

10 Days or more

222.53320020Shape R
1 Piece(s)Available

10 Days or more

223.53320020Shape R
1 Piece(s)Available

10 Days or more

2243320020Shape R
1 Piece(s)Available

10 Days or more

2253320020Shape R

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 3 Type radius
Machining Application Side / Groove Coating Non-Coated Torsion Angle (θ) Powerful Torsion (45°-60°)
R Precision(µm) 0.025~-0.025 Features Suppresses chattering and has larger cutting area. Uses helix gashing for excellent sharpness and can be used for precision machining. Has good chip extraction. For high efficiency machining. Curve at rear end of cutting edge prevents machining streaks. Specifications Regular Blade Length, with Rounded Corner, Long Shank, Under Neck
Machining Application Details Shoulder Milling, Grooving Detailed torsion angle 45°

Additional Products in this Category

Tech Support