(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Introducing a long model with 45° spiral in the popular XAL Series (C-Value)
Part Number
Configured Part Number is shown.
Part Number |
---|
XAL-HEM4L1 |
XAL-HEM4L1.5 |
XAL-HEM4L2 |
XAL-HEM4L2.5 |
XAL-HEM4L3 |
XAL-HEM4L3.5 |
XAL-HEM4L4 |
XAL-HEM4L5 |
XAL-HEM4L6 |
XAL-HEM4L8 |
XAL-HEM4L10 |
XAL-HEM4L12 |
XAL-HEM4L16 |
XAL-HEM4L20 |
Loading...
Model Number | Blade Length ℓ | Overall Length L | Shank Diameter d | Figure | |
Flute Diameter D | |||||
XAL-HEM4L | 1 | 5 | 45 | 4 | 1 |
1.5 | 7.5 | 45 | 4 | 1 | |
2 | 10 | 50 | 4 | 1 | |
2.5 | 12.5 | 50 | 4 | 1 | |
3 | 15 | 55 | 6 | 1 | |
3.5 | 17.5 | 60 | 6 | 1 | |
4 | 20 | 60 | 6 | 1 | |
5 | 25 | 65 | 6 | 1 | |
6 | 30 | 75 | 6 | 2 | |
8 | 40 | 90 | 8 | 2 | |
10 | 50 | 100 | 10 | 2 | |
12 | 60 | 105 | 12 | 2 | |
16 | 65 | 135 | 16 | 2 | |
20 | 75 | 150 | 20 | 2 |
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy / Resin | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | For General Steel (AlCrN etc.) | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | With Lead |
Helix Angle (θ) | Powerful Helix (45° to 60°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy