(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEE4TL Reverse High-Helix End Mill, 4-Flute, Non-Coated

SEE4TL Reverse High-Helix End Mill, 4-Flute, Non-Coated
  • Volume Discount

The reverse step design allows the protruding length to be freely adjusted.

Part Number

Configured Part Number is shown.

Part Number
SEE4TL050
SEE4TL070
SEE4TL090
SEE4TL110
SEE4TL140
SEE4TL180
SEE4TL220
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

58470
1 Piece(s)Available

12 Days or more

712680
1 Piece(s)Available

12 Days or more

915890
1 Piece(s)Available

12 Days or more

111810100
1 Piece(s)Available

12 Days or more

142012110
1 Piece(s)Available

12 Days or more

182816140
1 Piece(s)Available

12 Days or more

223220150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 4 Type High Helical
Coating Non-Coated Machining Application Plane / Side / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support