(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thrusting in the Z direction, lateral driving and waging can be performed by this single unit
Part Number
Configured Part Number is shown.
Part Number |
---|
SN-TSC-HEM3S6-[18-42/1]-13 |
SN-TSC-HEM3S6.5-[19-46/1]-14 |
SN-TSC-HEM3S7-[21-36/1]-16 |
SN-TSC-HEM3S7.5-[21-46/1]-16 |
SN-TSC-HEM3S8-[24-51/1]-19 |
SN-TSC-HEM3S9-[24-50/1]-19 |
SN-TSC-HEM3S10-[27-50/1]-22 |
SN-TSC-HEM3S11-[27-70/1]-22 |
SN-TSC-HEM3S12-[31-70/1]-26 |
SN-TSC-HEM3S16-[37-73/1]-32 |
SN-TSC-HEM3S20-[43-72/1]-38 |
SN-TSC-HPEM3S6-[18-42/1]-13 |
SN-TSC-HPEM3S7-[21-46/1]-16 |
SN-TSC-HPEM3S7.5-[21-36/1]-16 |
SN-TSC-HPEM3S8-[24-51/1]-19 |
SN-TSC-HPEM3S9-[24-50/1]-19 |
SN-TSC-HPEM3S10-[27-50/1]-22 |
SN-TSC-HPEM3S11-[27-70/1]-22 |
SN-TSC-HPEM3S12-[31-70/1]-26 |
SN-TSC-HPEM3S16-[37-73/1]-32 |
SN-TSC-HPEM3S20-[43-72/1]-38 |
SNR-TSC-HEM3S6-[18-42/1]-[5-13/1] |
SNR-TSC-HEM3S6.5-[19-46/1]-[5-14/1] |
SNR-TSC-HEM3S7-[21-36/1]-[5-16/1] |
SNR-TSC-HEM3S7.5-[21-36/1]-[5-16/1] |
SNR-TSC-HEM3S8-[24-51/1]-[5-19/1] |
SNR-TSC-HEM3S9-[24-50/1]-[5-19/1] |
SNR-TSC-HEM3S10-[27-50/1]-[5-22/1] |
SNR-TSC-HEM3S11-[27-70/1]-[5-22/1] |
SNR-TSC-HEM3S12-[31-70/1]-[5-26/1] |
SNR-TSC-HEM3S16-[37-73/1]-[5-32/1] |
SNR-TSC-HEM3S20-[43-72/1]-[5-38/1] |
SNR-TSC-HPEM3S6-[18-42/1]-[5-13/1] |
SNR-TSC-HPEM3S7-[21-36/1]-[5-16/1] |
SNR-TSC-HPEM3S7.5-[21-36/1]-[5-16/1] |
SNR-TSC-HPEM3S8-[24-51/1]-[5-19/1] |
SNR-TSC-HPEM3S9-[24-50/1]-[5-19/1] |
SNR-TSC-HPEM3S10-[27-50/1]-[5-22/1] |
SNR-TSC-HPEM3S11-[27-70/1]-[5-22/1] |
SNR-TSC-HPEM3S12-[31-70/1]-[5-26/1] |
SNR-TSC-HPEM3S16-[37-73/1]-[5-32/1] |
SNR-TSC-HPEM3S20-[43-72/1]-[5-38/1] |
TSC-HEM3S1 |
TSC-HEM3S1-4 |
TSC-HEM3S1.5 |
TSC-HEM3S1.8 |
TSC-HEM3S2 |
TSC-HEM3S2-4 |
TSC-HEM3S2.5 |
TSC-HEM3S2.8 |
TSC-HEM3S3 |
TSC-HEM3S3.5 |
TSC-HEM3S4 |
TSC-HEM3S4.5 |
TSC-HEM3S5 |
TSC-HEM3S5.5 |
TSC-HEM3S6 |
TSC-HEM3S6.5 |
TSC-HEM3S7 |
TSC-HEM3S7.5 |
Part Number |
---|
Loading...
Model Number | Shank Diameter d |
Flute Length ℓ |
Overall Length L |
Figure | ||
Outer Diameter D |
Shank Diameter d |
|||||
TSC-HEM3S (Standard) TSC-HPEM3S (Sharp Edge) |
1 | — | 6 | 3 | 60 | 1 |
1 | 4 | 4 | 3 | 60 | 1 | |
1.5 | — | 6 | 4.5 | 60 | 1 | |
1.8 | — | 6 | 5 | 60 | 1 | |
2 | — | 6 | 6 | 60 | 1 | |
2 | 4 | 4 | 6 | 60 | 1 | |
2.5 | — | 6 | 7.5 | 60 | 1 | |
2.8 | — | 6 | 8 | 60 | 1 | |
3 | — | 6 | 8 | 60 | 1 | |
3.5 | — | 6 | 10 | 60 | 1 | |
4 | — | 6 | 11 | 60 | 1 | |
4.5 | — | 6 | 13 | 60 | 1 | |
5 | — | 6 | 13 | 60 | 1 | |
5.5 | — | 6 | 13 | 60 | 1 | |
6 | — | 6 | 13 | 60 | 2 | |
6.5 | — | 8 | 14 | 70 | 1 | |
7 | — | 8 | 16 | 70 | 1 | |
7.5 | — | 8 | 16 | 70 | 1 | |
8 | — | 8 | 19 | 75 | 2 | |
9 | — | 10 | 19 | 80 | 1 | |
10 | — | 10 | 22 | 80 | 2 | |
11 | — | 12 | 22 | 100 | 1 | |
12 | — | 12 | 26 | 100 | 2 | |
16 | — | 16 | 32 | 105 | 2 | |
20 | — | 20 | 38 | 110 | 2 |
[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
● 3-flute stub design reduces vibration and allows for seemless grooving.
● The unique tip pocket shape provides the same cutting depth as the 2-flute model.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 3 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk | Helix Angle (θ) | Powerful Helix (45° to 60°) |
Tolerance of OD(mm) | 0 ~ -0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy