(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill Plura HD, Carbide Solid End Mill (Square Center-Cut, Hardness: 48 HRC or Less)

CoroMill Plura HD, Carbide Solid End Mill (Square Center-Cut, Hardness: 48 HRC or Less)
  • Volume Discount

[Features]
· Square, Center Cut
· Twice the cutting depth that was conventionally possible
· Ideal for everything from shoulder cutting to full grooving.
· With reinforced edge lines, assures long product life even with intense machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2P342-0200-PA-1730
2P342-0300-PA-1730
2P342-0400-PA-1730
2P342-0600-PA-1730
2P342-0800-PA-1730
2P342-1000-PA-1730
2P342-1200-PA-1730
2P342-1400-PA-1730
2P342-1600-PA-1730
2P342-2000-PA-1730
2P342-2500-PA-1730
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Maximum Cutting
(mm)
Corner Chamfer Width
1 Piece(s)Available

10 Days or more

657550.10mm
1 Piece(s)Available

10 Days or more

657770.10mm
1 Piece(s)Available

10 Days or more

657990.10mm
1 Piece(s)Available

10 Days or more

65713130.10mm
1 Piece(s)Available

8 Days or more

86318180.10mm
1 Piece(s)Available

8 Days or more

107222220.15mm
1 Piece(s)Available

8 Days or more

128326260.15mm
1 Piece(s)Available

10 Days or more

148330300.15mm
1 Piece(s)Available

10 Days or more

169234340.25mm
1 Piece(s)Available

10 Days or more

2010442420.25mm
1 Piece(s)Available

10 Days or more

2512152520.25mm

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron Number of flutes(sheet) 4 Type Square
Torsion Angle (θ) Standard torsion (30-40°) Shank diameter tolerance h6 Corner Chamfer 45°
Maximum Ramping Angle(°) 7

Additional Products in this Category

Tech Support