(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - 12-Point Socket, Chrome-Vanadium Steel, T-WL (Part Numbers)

Socket Wrenches - 12-Point Socket, Chrome-Vanadium Steel, T-WL
  • Volume Discount

[Features]
· With non-chrome plating treatment, it is environmentally friendly.
· The double hex design allows for easy work.
· Optimal for rotating deep location nuts, and nuts protruding from bolts.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

Part Number
T3-19WL
T4-17WL
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Flat Width (Dimension S) Total Length (L Size)
(mm)
Groove Depth
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.5196328301-9616118
1 Piece(s)Available

8 Days or more

12.7177732301-9675120

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Features Non-chrome plating process is environmentally friendly. A 12 angle design, for easy operation. Optimal for rotating deep location nuts, and nuts protruding from bolts. Material is chrome vanadium steel.

Additional Products in this Category

Tech Support