(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Wrench Set, 6-Point, Chrome-Vanadium Steel, VO

Socket Wrenches - Wrench Set, 6-Point, Chrome-Vanadium Steel, VO

Click this image to zoom it.

Move the mouse over the image to zoom

  • VO4101
  • VO4130
  • VO4131
  • VO4150
  • VO4151
  • VO4100
  • Volume Discount

[Features]
· The socket shape is a double hex, so it can be seated onto bolts and nuts more easily than hexagon-shaped sockets.
· Made from chrome vanadium steel.
[Applications]
· For tightening hex bolts and nuts

Part Number

Configured Part Number is shown.

Part Number
VO4100
VO4101
VO4131
VO4150
VO4151
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Handle Set Contents (Items) Trusco Code Mass
(g/Set)
1 Piece(s)Available

8 Days or more

10 ~ 26Ratchet Handle (LVR4250), T Type Slide Handle (VT0425), Extension Bar (VE0415)13376-72812500
1 Piece(s)Available

8 Days or more

8 ~ 24Ratchet Handle (LVR4250), T Type Slide Handle (VT0425), Extension Bar (VE0415)13376-72992500
1 Piece(s)Available

8 Days or more

8 ~ 27Ratchet Handle (LVR4250), Spinner Handle (VH0430), Extension Bar (VE0415), Crossbar (VB0425)17376-73113600
1 Piece(s)Available

8 Days or more

9 ~ 32Ratchet Handle (LVR4250), Spinner Handle (VH0438), Extension Bar (VE0415), T Type Slide Handle (VT0425), Crossbar (VB0425)20376-73294700
1 Piece(s)Available

8 Days or more

10 ~ 32Ratchet Handle (LVR4250), Spinner Handle (VH0438), Extension Bar (VE0415), T Type Slide Handle (VT0425), Crossbar (VB0425)20376-73374800

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Features The shape of the socket is a double hex so it can be inserted onto bolts and nuts more easily than hexagon-shaped sockets. The material is chrome-vanadium steel.

Additional Products in this Category

Tech Support