(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Long Socket for Impact Wrench (Insertion Angle 9.5 mm / Thin Type)

Long Socket for Impact Wrench (Insertion Angle 9.5 mm / Thin Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The AMBAC system prevents pins from popping out during use.
· The PowerFit system prevents the bolts and nuts from stripping.
· New type of ring also allows pins and rings to be easily installed.
[Applications]
· Impact wrench socket

Part Number

Configured Part Number is shown.

Part Number
BP3LL-13TP
BP3LL-14TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

13383-5332225
1 Piece(s)Available

8 Days or more

14383-5341250

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape 6 Sq. Overall length (L dimension)(mm) 130 Accessory Pin, Ring
Features AMBAC system is adopted to prevent the pin from popping out during use. PowerFit is adopted to prevent nuts and bolts from wearing out. A new type of ring allows pins and rings to be easily installed.

Additional Products in this Category

Tech Support